2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
2|1
3
4
4
0
0
0
0
0
0
0
0
0
0

PHOENIX CONTACT 1788673

Expand Table
EN
1/5
Product preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
Manufacturer Name
MANUNAME
Delivery Time
DELTIME
International product number
INTNO
width
BAF016 [mm]
height
BAA020 [mm]
1
1788673
MC 1,5/10-G-3,5 P26 THRR56
PCB header
PCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MC 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: 56 mm wide tape
Phoenix Contact GmbH & Co. KG
24
4046356611619
36.390
9.500
Mostrar vista comprimida (1 do produto)
MC 1,5/10-G-3,5 P26 THRR56
Número Padrão1788673
Descrição:MC 1,5/10-G-3,5 P26 THRR56
EmpresaPHOENIX CONTACT
Última alteração14.01.2025 06:41:01
Unidade
1788673,MC 1,5/10-G-3,5 P26 THRR56,PHOENIX CONTACT

CNS

CNSERPBASE Object Properties
Description longPCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MC 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: 56 mm wide tape
Description shortPCB header
GTIN-Code4046356611619
Order Number1788673

ECLASS 14.0

27-46-02-01 Conector PCB (conetor de placa)
Tipo de encravamentowithout
Tipo de embalagemCastor
Material do contactoCopper
altura de montagem6.900
Tipo de produtoMC 1,5/10-G-3,5 P26 THRR56
GTIN4046356611619
número do artigo de produto do fabricante1788673
Nome do fabricantePhoenix Contact GmbH & Co. KG
Número de linhas1
Normas de aplicaçãoIEC 61984
endereço da ligação adicionalhttp://www.phoenixcontact.com/product/1788673
Família de produtos do fabricanteMC 1,5/..-G-THR
Descrição do produto do fabricantePCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MC 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: 56 mm wide tape
Designação do produto do fabricantePCB header
GLN do fabricante4063151
Tensão nominal (II/2)250
Tensão nominal (III/2)160
Tensão nominal (III/3)160
Tensão nominal de pico (II/2)2.500
Tensão nominal de pico (III/2)2.500
Tensão nominal de pico (III/3)2.500
Dimensões da grelha 13.500
Comprimento do pino2.600
Tipo de PCB em contactoTHT connection (Wave soldering)
Sistema de bloqueionone
Disposição dos pinos de soldaduralinear
Número de pinos de solda por pólo1
Diâmetro de furo recomendado pino1.400
Dimensões dos pinos (mm)0,8 x 0,8
Direção de encaixe0
Direção da face de contactoStandard
temperatura limite inferior-40
temperatura limite superior100
MSL (Nível de sensibilidade à humidade)1
Área de contacto da ficha de revestimentoTin (Sn)
Revestimento da área de contacto do PCBTin (Sn)
URI do fabricantewww.phoenixcontact.com
altura9.500
profundidade9.200
largura36.390
Tipo de montagemTHR soldering / wave soldering

ECLASS 13.0

27-46-02-01 PCB connector (board connector)
Type of interlockwithout
Contact designPin
design of plug connectionFixed plug connector
Type of packagingCastor
Material of the contact coatTin
Material of the contactCopper
rated current8
assembly height6.900
Product typeMC 1,5/10-G-3,5 P26 THRR56
GTIN4046356611619
product article number of manufacturer1788673
Manufacturer namePhoenix Contact GmbH & Co. KG
Number of rows1
Application standardsIEC 61984
address of additional linkhttp://www.phoenixcontact.com/product/1788673
Pole number10
Manufacturer product familyMC 1,5/..-G-THR
Manufacturer product descriptionPCB headers, nominal cross section: 1.5 mm², color: black, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Sn, contact connection type: Pin, number of potentials: 10, number of rows: 1, number of positions: 10, number of connections: 10, product range: MC 1,5/..-G-THR, pitch: 3.5 mm, mounting: THR soldering / wave soldering, pin layout: Linear pinning, solder pin [P]: 2.6 mm, number of solder pins per potential: 1, plug-in system: COMBICON MC 1,5, Pin connector pattern alignment: Standard, locking: without, mounting: without, type of packaging: 56 mm wide tape
Manufacturer product designationPCB header
GLN of manufacturer4063151
Rated voltage (II/2)250
Rated voltage (III/2)160
Rated voltage (III/3)160
Rated surge voltage (II/2)2.500
Rated surge voltage (III/2)2.500
Rated surge voltage (III/3)2.500
Grid dimensions 13.500
Pin length2.600
Type of PCB contactingTHT connection (Wave soldering)
Locking systemnone
Layout of solder pinslinear
Number of solder pins per pole1
Recommended drill hole diameter pin1.400
Pin dimensions (mm)0,8 x 0,8
Plug-in direction0
Direction mating faceStandard
lower limit temperature-40
upper limit temperature100
MSL (Moisture Sensitivity Level)1
Coating plug contact areaTin (Sn)
Coating PCB contact areaTin (Sn)
URI of manufacturerwww.phoenixcontact.com
height9.500
color of housingblack
depth9.200
flammability rating of the insulating material (based on UL 94)V0
material of insulationLCP
Assemblyplugged-in
Design of electrical connectionTHR soldering / wave soldering
width36.390
Assembly typeTHR soldering / wave soldering

ETIM 9.0

EC002637 Printed circuit board connector
Contact typePin
Connector modelFixed plug connector
Material of contact surfaceTin
Rated current In8
Number of poles10
Housing colourblack
Inflammability class of insulation material according to with UL94V0
Material insulation bodyLCP
Type of fasteningplugged-in
Type of electric connectionTHR soldering / wave soldering