Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

3RK13156NS712AA0

Expand Table
1/5
PREVIEW
Short Description
DESCSHORT
Long Description
DESCLONG
International product number
INTNO
Alternative product number
SUPPLIERALTNO
Product number of the Manufacturer
MANUID
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Greatest value of overload release adjustment range
AAB542 [A]
1
SIRIUS Motor starter M200D AS-Interface communication: AS-Interface
SIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
662643540277
3RK1315-6NS71-2AA0
3RK13156NS712AA0
Siemens AG
MOTOR STARTER M200D AS-I BASIC
9
Mostrar vista comprimida (1 do produto)
Número de encomenda3RK13156NS712AA0
ShorttextSIRIUS Motor starter M200D AS-Interface communication: AS-Interface
LongtextSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Última alteração19.09.2023 08:27:51
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Description longSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch Motor starters SIRIUS M200D for starting, monitoring and protecting motors and loads for use in the field, for example in conveyor systems.The rugged motor starters with a high degree of protection for AS-Interface are easy to configure and, thanks to the modular starter concept and pre-assembled cables, they can be installed quickly without any errors and replaced equally quickly during servicing. The integration of associated sensors is supported. The use of the devices increases the availability of the plant thanks to the comprehensive diagnostics concept and sophisticated plant monitoring. The Motor Starter ES software is available for configuration, commissioning, operation and diagnostics. The motor starters are approved for worldwide use (e.g. IEC and UL/CSA) and are IE3/IE4-ready.Available as direct-on-line or reversing starter with various motor current ranges, optionally electromechanical or electronic switching, optionally with brake control or local operator panel.An extensive range of accessories, such as pre-assembled cables, suitable for all M200D motor starters, is available.SIRIUS M200D - The rugged motor starter for distributed drive solutions.
Description shortSIRIUS Motor starter M200D AS-Interface communication: AS-Interface
GTIN-Code662643540277
Order Number3RK13156NS712AA0

ECLASS 14.0

27-37-09-05 Combinação de partida de motor
Corrente nominal condicional de curto-circuito Iq50
tipo de coordenação1
GTIN4011209823327
número do artigo de produto do fabricante3RK1315-6NS71-2AA0
Nome do fabricanteSiemens AG
MarcaSIRIUS
endereço da ligação adicionalhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13156NS712AA0
Raiz do produto do fabricanteSIRIUS
Descrição do produto do fabricanteSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
autocarro possívelYes
27-02-40-02 Arranque do motor

ECLASS 11.0

27-37-09-05 Combinação de partida de motor
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V4
Rated operating current Ie9
Greatest value of overload release adjustment range9
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823327
product article number of manufacturer3RK1315-6NS71-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13156NS712AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
27-02-40-02 Arranque do motor

ECLASS 10.1

27-37-09-05 Combinação de partida de motor
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V4
Rated operating current Ie9
Greatest value of overload release adjustment range9
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823327
product article number of manufacturer3RK1315-6NS71-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
address of additional linkhttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13156NS712AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls24

ECLASS 9.1

27-37-09-05 Combinação de partida de motor
Conditional rated short-circuit current Iq50
Rated operating power with AC-3, 400 V4
Rated operating current Ie9
Greatest value of overload release adjustment range9
short-circuit release presentYes
min. rated control voltage Us with DC20.400
Lowest value of setting range for overload tripper1.500
type of coordination1
GTIN4011209823327
Manufacturer product number3RK1315-6NS71-2AA0
Manufacturer nameSiemens AG
BrandSIRIUS
additional link addresshttps://mall.industry.siemens.com/mall/de/de/Catalog/Product/3RK13156NS712AA0
Manufacturer product rootSIRIUS
Manufacturer product descriptionSIRIUS motor starter M200D AS-i Communication: AS-Interface DOL starter Basic Electronic switching AC-3, 4 kW / 400 V 1.5 A...9.00 A Electronic overload protection Thermistor: THERMOCLICK / PTC without brake contact 2DI AS-i + 2DI / 1DO on device Han Q4/2 - Han Q8/0 with manual on-site operation and key-operated switch
bus possibleYes
Max. rated DC voltage for controls24

ETIM 10.0

EC001037 Motor starter/motor starter combination

ETIM 7.0

EC001037 Motor starter/Motor starter combination
Rated operation power at AC-3, 400 V4
Rated operation current Ie9
Overload release current setting9
With short-circuit releaseYes
Rated control supply voltage Us at DC20.400