SUGATSUNE 170-046-657 HG-TQWA15-B

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Main Finish
MAINFINISH
Length L
LENGTHL
Main Material
MAINMATERIAL
Additional Function
ADDITIONALFUNCTION
Mounting Direction
MOUNTINGDIRECTION
Width W
WIDTHW
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
1
2
170-046-657
HG-TQWA15-B
4510932216050
Main Body
Sheet Metal
Silver
Gloss Barrel Polished
54
Stainless Steel (SUS304)
Hinge Closing Direction Torque Generation Type
Horizontal|Vertical
75
(+40%)(-20%)
(+40%)(-20%)
15.3
170-049-853
HG-TQWA15-A
4510932194488
Main Body
Sheet Metal
Silver
Gloss Barrel Polished
54
Stainless Steel (SUS304)
Hinge Opening Direction Torque Generation Type
Horizontal|Vertical
75
(+40%)(-20%)
(+40%)(-20%)
15.3
Mostrar ecrã comprimido (2 de produtos)
ShorttextONE WAY CONCEALED TORQUE HINGE
Última alteração20.10.2025 13:43:47
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties