Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Aerospace Sealing Systems
Fluid Sealing Systems
Piston Seals
Turcon® T Seal® II according to MIL-G-5514F
Turcon® T Seal® II according to MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
Trelleborg
...
Turcon® T Seal® II according to MIL-G-5514F - Piston seal, double acting sealing elements from Turcon® material
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
PB200M227AT05NE
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Dash No. MIL-G-5514F
DN
Bore Diameter
AI [polegada]
Bore Diameter Tolerance
TAI
Groove Diameter
FI [polegada]
Groove Diameter Tolerance
TFI
Diametral clearance D max.
DI [polegada]
Radius
RI [polegada]
Groove Width +0.010/-0.000
G0I [polegada]
Groove Width +0.010/-0.000
G1I [polegada]
Groove Width +0.010/-0.000
G2I [polegada]
Bore Diameter
AM [mm]
Bore Diameter Tolerance
TAM
Groove Diameter
FM [mm]
72
|
PB200M218AT05NE
73
|
PB200M219AT05NE
74
|
PB200M220AT05NE
75
|
PB200M221AT05NE
76
|
PB200M222AT05NE
77
|
PB200M223AT05NE
78
|
PB200M224AT05NE
79
|
PB200M225AT05NE
80
|
PB200M226AT05NE
81
|
PB200M227AT05NE
82
|
PB200M228AT05NE
83
|
PB200M229AT05NE
84
|
PB200M230AT05NE
85
|
PB200M231AT05NE
86
|
PB200M232AT05NE
87
|
PB200M233AT05NE
88
|
PB200M234AT05NE
89
|
PB200M235AT05NE
PB200M217
217
1.428
+0.002/-0.000
1.185
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
36.27
+0.05/-0.00
30.10
PB200M218
218
1.491
+0.002/-0.000
1.248
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
37.87
+0.05/-0.00
31.70
PB200M219
219
1.553
+0.002/-0.000
1.310
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
39.45
+0.05/-0.00
33.27
PB200M220
220
1.616
+0.002/-0.000
1.373
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
41.05
+0.05/-0.00
34.87
PB200M221
221
1.678
+0.002/-0.000
1.435
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
42.62
+0.05/-0.00
36.45
PB200M222
222
1.741
+0.002/-0.000
1.498
+0.000/-0.002
0.005
0.025/0.010
0.188
0.235
0.304
44.22
+0.05/-0.00
38.05
PB200M223
223
1.867
+0.002/-0.000
1.624
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
47.42
+0.05/-0.00
41.25
PB200M224
224
1.992
+0.002/-0.000
1.749
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
50.60
+0.05/-0.00
44.42
PB200M225
225
2.118
+0.002/-0.000
1.875
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
53.80
+0.05/-0.00
47.63
PB200M226
226
2.243
+0.002/-0.000
2.000
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
56.97
+0.05/-0.00
50.80
PB200M227
227
2.368
+0.002/-0.000
2.125
+0.000/-0.002
0.006
0.025/0.010
0.188
0.235
0.304
60.15
+0.05/-0.00
53.98
PB200M228
228
2.493
+0.002/-0.000
2.250
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
63.32
+0.05/-0.00
57.15
PB200M229
229
2.618
+0.002/-0.000
2.375
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
66.50
+0.05/-0.00
60.33
PB200M230
230
2.743
+0.002/-0.000
2.500
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
69.67
+0.05/-0.00
63.50
PB200M231
231
2.868
+0.002/-0.000
2.625
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
72.85
+0.05/-0.00
66.68
PB200M232
232
2.993
+0.002/-0.000
2.750
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
76.02
+0.05/-0.00
69.85
PB200M233
233
3.118
+0.002/-0.000
2.875
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
79.20
+0.05/-0.00
73.03
PB200M234
234
3.243
+0.002/-0.000
3.000
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
82.37
+0.05/-0.00
76.20
PB200M235
235
3.368
+0.002/-0.000
3.125
+0.000/-0.002
0.007
0.025/0.010
0.188
0.235
0.304
85.55
+0.05/-0.00
79.38
Mostrar ecrã comprimido (162 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Trelleborg
- Turcon® T Seal® II according to MIL-G-5514F
Shorttext
Piston seal, double acting sealing elements from Turcon® material
Última alteração
21.07.2023 07:24:58
Unidade
Palavras-chave:
Aerospace
Fluid
Piston Seals
Piston seal
Sealing Systems
according
double acting
material
sealing elements