Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

381B00050

Expand Table
Todos os países/regiões de entrega
EN
1/5
CODE
LOD Level
LOD
Size
S
L [mm]
L1 [mm]
D1 [mm]
D2 [mm]
Weight
W [g]
Material
MAT
Pressure Nominal
PN
Packaging Unit
PU [piece(s)]
1
2
3
4
5
6
7
8
381B00025
400
25X25
150
55.0
52.0
27.0
103.0
Polypropylene
16
160
381B00032
400
32X32
199
71.0
62.5
33.5
178.0
Polypropylene
16
100
381B00040
400
40X40
216
80.0
78.0
41.0
316.0
Polypropylene
16
60
381B00050
400
50X50
242
92.5
91.0
51.0
445.0
Polypropylene
16
35
381B00063
400
63X63
305
108.0
108.5
65.0
737.0
Polypropylene
16
20
381B00075
400
75X75
265
129.5
129.0
77.0
1026.5
Polypropylene
16
16
381B00090
400
90X90
325
95.5
150.0
91.5
1684.0
Polypropylene
16
10
331B000110
400
110X110
390
195.0
176.0
111.5
2730.0
Polypropylene
16
5
Mostrar ecrã comprimido (8 de produtos configuráveis)
Número de encomenda381B00050
ShorttextREPAIR COUPLING
Última alteração25.03.2024 10:15:11
Unidade

Classificações

By BIM categories

BIM_FITTINGS Fittings

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-60_00_00 23-60 00 00 General Purpose: Services
23-45_00_00 23-45 00 00 Sanitary, Laundry, and Cleaning Equipment

OmniClass

23-27 43 00 23-27 43 00 - Pipe Fittings
23-31 35 00 23-31 35 00 - Plumbing Tubing

Revit

RVT_METRICPLUMBINGFIXTURE (Metric) Plumbing Fixture

Uniclass2015

65_52_63 65 52 63 - Pipes and fittings