Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® Stepseal® V LM
Turcon® Stepseal® V LM - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Trelleborg
...
Turcon® Stepseal® V LM
Turcon® Stepseal® V LM - Rod seal, single acting sealing element from Turcon® and Zurcon® materials
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
RSL301730-M12N
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Part No.
PARTNO
Rod Diameter Ø f8/h9
DN [mm]
Groove Diameter H9
D1 [mm]
Groove width +0.2
L1 [mm]
Radius
R1 [mm]
Radial Clearance S max.
S [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Seal Ring Material
MC
O-Ring Material
OM
Type
AUS
106
|
RSL301500-M12N
107
|
RSL401500-M12N
108
|
RSL301530-M12N
109
|
RSL301550-M12N
110
|
RSL301600-M12N
111
|
RSL401600-M12N
112
|
RSL301650-M12N
113
|
RSL301700-M12N
114
|
RSL401700-M12N
115
|
RSL301730-M12N
116
|
RSL301750-M12N
117
|
RSL301800-M12N
118
|
RSL401800-M12N
119
|
RSL301850-M12N
120
|
RSL401850-M12N
121
|
RSL301900-M12N
122
|
RSL401900-M12N
123
|
RSL301950-M12N
RSL401450
145.0
165.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301500
150.0
165.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401500
150.0
170.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301530
153.0
168.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL301550
155.0
170.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL301600
160.0
175.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401600
160.0
180.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301650
165.0
180.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL301700
170.0
185.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401700
170.0
190.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301730
173.0
188.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL301750
175.0
190.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL301800
180.0
195.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401800
180.0
200.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301850
185.0
200.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401850
185.0
205.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301900
190.0
205.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
RSL401900
190.0
210.5
8.1
1.8
0.80
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
heavy-duty application
RSL301950
195.0
210.1
6.3
1.3
0.70
without Groove
0-50
10 MPa
Turcon® M12
NBR-70 Shore A
standard application
Mostrar ecrã comprimido (230 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Trelleborg
- Turcon® Stepseal® V LM
Shorttext
Rod seal, single acting sealing element from Turcon® and Zurcon® materials
Última alteração
23.06.2021 12:15:09
Unidade
Palavras-chave:
Fluid
Industrial Sealing
Rod Seals
Rod seal
Sealing Systems
Systems
materials
sealing element
single acting
Classificações
CNS
CNSERPBASE Object Properties