E-STS-R-50-F-2200-1000(400,0,E-BMF-10x120,175)

Expand Table
EN
1/5
Item number
ARTNR
Opening direction
ARVIS
Fence height
H [mm]
Field height
HF [mm]
Post spacing
AM [mm]
Door opening
TO [mm]
Detail
DETAIL
Number of reqired dowel
ND
Type of dowel
DTYP
Ground clearance
HB [mm]
Opening direction
AR
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
E-STS-R-50-F-2000-0800
right opening
2000
1825
800
400
low
8
E-BMF-10x120
175
-R
E-STS-L-50-F-2000-1000
left opening
2000
1825
1000
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2000-1000
right opening
2000
1825
1000
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2000-1200
left opening
2000
1825
1200
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2000-1200
right opening
2000
1825
1200
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2000-1400
left opening
2000
1825
1400
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2000-1400
right opening
2000
1825
1400
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2200-0800
left opening
2200
2025
800
400
low
8
E-BMF-10x120
175
-L
E-STS-R-50-F-2200-0800
right opening
2200
2025
800
400
low
8
E-BMF-10x120
175
-R
E-STS-L-50-F-2200-1000
left opening
2200
2025
1000
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2200-1000
right opening
2200
2025
1000
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2200-1200
left opening
2200
2025
1200
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2200-1200
right opening
2200
2025
1200
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2200-1400
left opening
2200
2025
1400
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2200-1400
right opening
2200
2025
1400
400
low
12
E-BMF-10x120
175
-R
E-STS-L-50-F-2400-0800
left opening
2400
2225
800
400
low
8
E-BMF-10x120
175
-L
E-STS-R-50-F-2400-0800
right opening
2400
2225
800
400
low
8
E-BMF-10x120
175
-R
E-STS-L-50-F-2400-1000
left opening
2400
2225
1000
400
low
12
E-BMF-10x120
175
-L
E-STS-R-50-F-2400-1000
right opening
2400
2225
1000
400
low
12
E-BMF-10x120
175
-R
Mostrar ecrã comprimido (24 de produtos configuráveis)
ShorttextSafety fence system Flex Stainless Steel
Última alteração12.12.2024 14:10:12
Unidade