Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Weidmueller 1170300000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Design of housing surface
AAB396
Degree of protection (IP), mounted
AAC108
max. ambient temperature
BAA039 [°C]
1
1170300000
SAIE-M23-L-VW
Housing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
4032248962341
Weidmueller Group
nickel-plated
IP67
125
Mostrar vista comprimida (1 do produto)
Número de encomenda1170300000
ShorttextHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
LongtextPlug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
Última alteração23.06.2025 20:28:16
Unidade

Classificações

CNS

CNSERPBASE Object Properties
Customs Tariff Number85366990
Description longPlug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
Description shortHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
GTIN-Code4032248962341
Order Number1170300000
Product websitehttps://eshop.weidmueller.com/p/1170300000
Use Casehttps://eshop.weidmueller.com/p/1170300000
CNSPHYPROP Physical Properties

ECLASS 14.0

27-44-02-24 Caixa para conectores circulares
Conceção da superfície da habitaçãonickel-plated
Tipo de produtoSAIE-M23-L-VW
GTIN4032248962341
número do artigo de produto do fabricante1170300000
Nome do fabricanteWeidmueller Group
endereço da ligação adicionalhttps://eshop.weidmueller.com/p/1170300000
Descrição do produto do fabricanteHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Designação do produto do fabricanteHousing (circular connector)

ECLASS 13.0

27-44-02-24 Housing for circular connectors
Design of housing surfacenickel-plated
Degree of protection (IP), mountedIP67
Product typeSAIE-M23-L-VW
GTIN4032248962341
product article number of manufacturer1170300000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1170300000
Manufacturer product descriptionHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Manufacturer product designationHousing (circular connector)
max. ambient temperature125
color of housingNickel
shieldedYes

ECLASS 12.0

27-44-02-24 Housing for circular connectors
Design of housing surfacenickel-plated
Degree of protection (IP), mountedIP67
customs tariff number (TARIC)85366990
Product typeSAIE-M23-L-VW
GTIN4032248962341
product article number of manufacturer1170300000
Manufacturer nameWeidmueller Group
address of additional linkhttps://eshop.weidmueller.com/p/1170300000
Manufacturer product descriptionHousing (circular connector) M23, Copper-zinc alloy, IP67, IP69K
Manufacturer product designationHousing (circular connector)
max. ambient temperature125
color of housingNickel
shieldedYes

ETIM 10.0

EC003556 Housing for circular connectors
Degree of protection (IP), mountedIP67
Ambient temperature125
Housing colourNickel
ScreenedYes

ETIM 9.0

EC003556 Housing for circular connectors
Degree of protection (IP), mountedIP67
Ambient temperature125
Housing colourNickel
ScreenedYes

ETIM 8.0

EC003556 Housing for circular connectors