Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2455240150 - SAIL-M12W-L-1.5PGR
Weidmüller
...
Cable, wire
Ready-made data cable
Assembled sensor actuator-line
2455240150 - SAIL-M12W-L-1.5PGR
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 2455240150
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Arrangement of the cable lead-in, head 1
AAB225
arrangement of the cable lead-in (head 2)
AAB226
Type of plug-in contact, head 1
AAB379
1
2455240150
SAIL-M12W-L-1.5PGR
Sensor-actuator Cable (assembled) One end without connector, M12, Number of poles: 5, pin, 90°, LED: No, Cable length: 1.5 m, Shielded: No
Assembled sensor-actuator cable for the connection of sensors or actuators and for data transmission. The plug-in connectors are moulded and tested.
4050118470208
Weidmueller Group
angled
angled
Male (plug)
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Weidmüller
- 2455240150
Número de encomenda
2455240150
Shorttext
SAIL-M12W-L-1.5PGR
Última alteração
23.06.2025 20:07:14
Unidade
Palavras-chave:
Assembled sensor
Cable
Electric engineering
automation
data cable
process control engineering
wire
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
27-06-03-11 Linha de actuadores de sensores montada
ECLASS 13.0
27-06-03-11 Assembled sensor actuator-line
ECLASS 12.0
27-06-03-11 Assembled sensor actuator-line
angled
angled
angled
angled
Male (plug)
Male (plug)
M12
M12
M12
M12
No
No
L-coded
L-coded
IP65
IP65
No
No
Gold
Gold
PUR (polyurethane)
PUR (polyurethane)
Yes
Yes
Male (plug)
Male (plug)
Not relevant
Not relevant
No
No
cinza
серый
Yes
Yes
No
No
No
No
IP65
IP65
ETIM 10.0
EC001855 Sensor-actuator patch cord
ETIM 9.0
EC001855 Sensor-actuator patch cord
ETIM 8.0
EC001855 Sensor-actuator patch cord