Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA40VC281

Expand Table
Todos os países/regiões de entrega
EN
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
Customs tariff number CH
CTN
1
2
BA40VC281
BODENSCHATZ Hook universal ø15x38mm with rosette Mounting gluing or drilling Adhesive filling quantity: 0.6 ml
106339
Architecture
400
Chrome
Drill / Glue
35
37.92
43.65
1.1
Zinc (Zamak)
83.025.090
BA40SM281
BODENSCHATZ Hook universal ø15x38mm with rosette Mounting gluing or drilling Adhesive filling quantity: 0.6 ml
107634
Architecture
400
Black matt
Drill / Glue
35
37.92
43.65
1.1
Zinc (Zamak)
83.025.090
Mostrar ecrã comprimido (2 de produtos configuráveis)
ShorttextSanitary accessories
Última alteração07.01.2026 13:04:22
Unidade