Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 22
Chic 22 Towel ring - Sanitary accessories
Bodenschatz
Product series
Chic 22
Chic 22 Towel ring - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA21VC242
Vertical Mode
Expand Table
Todos os países/regiões de entrega
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Main customs material
M
1
BA21VC242
CHIC22 towel ring Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
107951
Architecture
400
Chrome
Drill / Glue
181
103
32
0.8
Rostfreier Stahl
Mostrar ecrã comprimido (produto configurável 1)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Bodenschatz
- Chic 22 Towel ring
Shorttext
Sanitary accessories
Última alteração
07.01.2026 13:04:03
Unidade
Palavras-chave:
Chic
Product series
Sanitary
Towel ring
accessories
Classificações
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_27 23-40 20 21 27 Towel Bars
OmniClass
23-31 25 25 23-31 25 25 - Towel Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
40_20_76_90 40 20 76 90 - Towel rails