Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Bodenschatz
Product series
Chic 22
Chic 22 bath grip with plastic basket - Sanitary accessories
Bodenschatz
Product series
Chic 22
Chic 22 bath grip with plastic basket - Sanitary accessories
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
BA21VC172
Vertical Mode
Expand Table
Todos os países/regiões de entrega
Preferred catalog language
EN
Reset filters
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
1
BA21VC172
CHIC22 bath handle with plastic caddy clear 36.8 x 12.2 x 5 cm, caddy height 4.5 cm incl. corrosion-free mounting material Maximum load: up to 100 kg
107967
Architecture
400
Chrome
Wall model
368
50
122
0.7
0.44
Mostrar ecrã comprimido (produto configurável 1)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Bodenschatz
- Chic 22 bath grip with plastic basket
Shorttext
Sanitary accessories
Última alteração
07.01.2026 13:04:04
Unidade
Palavras-chave:
Bath
Chic
Product series
Sanitary
accessories
basket
grip
plastic
Classificações
By BIM categories
BIM_BATH_ACCESSORIES Bath accessories
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
OmniClass 2006
23-40_20_21_47 23-40 20 21 47 Bath Grab Bars
OmniClass
23-31 15 17 21 23-31 15 17 21 - Bathtub Grab Bars
Revit
RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based
Uniclass2015
25_30_36 25 30 36 - Handrails