Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BA57SM118(architecture400)

Expand Table
1/5
Order number
BNR
Product description
PD
Article number
ARTNR
LOD Destination
LODDEST
LOD Level
LODLEVEL
Color
F
Web color variant
WF
Wall / standing model
WSM
Width
W [mm]
Height
H [mm]
Length
L [mm]
Installation height
GW [m]
Netto weight
NW [kg]
1
2
3
4
5
6
7
8
9
BA57NG118
NIA Combination soap dispenser and glass holder, clear glass Capacity 0.18 litres
106747
Architecture
400
Brushed nickel
Klarglas
Wall model
164
134.5
113.5
1
1.2040
BA57NG119
NIA Combination soap dispenser and glass holder, glass frosted Capacity 0.18 litres
106752
Architecture
400
Brushed nickel
Mattglas
Wall model
164
134.5
113.5
1
1.2040
BA57NG418
NIA Combination soap dispenser and glass holder, glass Tritan unbreakable BPA free
106749
Architecture
400
Brushed nickel
Tritanglas unzerbrechlich
Wall model
164
134.5
113.5
1
0.7748
BA57SM118
NIA Combination soap dispenser and glass holder, clear glass Capacity 0.18 litres
107294
Architecture
400
Black matt
Klarglas
Wall model
164
134.5
113.5
1
1.2040
BA57SM119
NIA Combination soap dispenser and glass holder, glass frosted Capacity 0.18 litres
107298
Architecture
400
Black matt
Mattglas
Wall model
164
134.5
113.5
1
1.2040
BA57SM418
NIA Combination soap dispenser and glass holder, glass Tritan unbreakable BPA free
107359
Architecture
400
Black matt
Tritanglas unzerbrechlich
Wall model
164
134.5
113.5
1
0.7748
BA57VC118
NIA Combination soap dispenser and glass holder, clear glass Capacity 0.18 litres
106121
Architecture
400
Chrome
Klarglas
Wall model
164
134.5
113.5
1
1.2040
BA57VC119
NIA Combination soap dispenser and glass holder, glass frosted Capacity 0.18 litres
106123
Architecture
400
Chrome
Mattglas
Wall model
164
134.5
113.5
1
1.2040
BA57VC418
NIA Combination soap dispenser and glass holder, glass Tritan unbreakable BPA free
106145
Architecture
400
Chrome
Tritanglas unzerbrechlich
Wall model
164
134.5
113.5
1
0.7748
Mostrar ecrã comprimido (9 de produtos configuráveis)
ShorttextSanitary accessories
Última alteração01.04.2026 05:08:35
Unidade

Classificações

By BIM categories

BIM_BATH_ACCESSORIES Bath accessories

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

OmniClass 2006

23-40_20_21_34 23-40 20 21 34 Soap Holders, Dispensers

OmniClass

23-31 25 29 13 23-31 25 29 13 - Hand Soap Dispensers

Revit

RVT_METRICGENERICMODELWALLBASED (Metric) Generic Model wall based

Uniclass2015

40_20_76_82 40 20 76 82 - Soap dishes
Compare multiple parts
Add at least 2 products with