Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Stüwe
Shrink Disc Type HSD
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
Stüwe
Shrink Disc Type HSD
Shrink Disc Type HSD series 22 - STUEWE shrink discs HSD series 22
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Shrink Disc Type HSD-165-22x165
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Order number
ORDERCODE
Type
TYP
Korrektur für montage mit FKHA
CORR
Korrektur zur montage mit FKHA
CORR2
Installation condition
SP
Calculation
BER
Diameter
D [mm]
Shaft diameter
DW [mm]
Max. Transmissible torque of a shrink disk at Pax = 0
MT [KNm]
Max. Transmissible axial force of a shrink disk at Mt = 0
PAX [KN]
Max. tightening torque of the tightening bolts
MA [Nm]
Screw size
B
Diameter
D2 [mm]
Length
L [mm]
Length
H1 [mm]
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
HSD-110-22 x 80 x 110
HSD-110-22
0.000
0.000
tightened
Diameter (DW)
110
80
10.00
249
100
M12
185
39.0
59
HSD-110-22 x 80 x 105
HSD-110-22
0.000
0.000
tightened
Diameter (DW)
105
80
10.00
249
100
M12
185
39.0
59
HSD-120-22 x 85 x 120
HSD-120-22
0.000
0.000
tightened
Diameter (DW)
120
85
11.90
280
100
M12
197
42.0
63
HSD-120-22 x 85 x 115
HSD-120-22
0.000
0.000
tightened
Diameter (DW)
115
85
11.90
280
100
M12
197
42.0
63
HSD-125-22 x 90 x 125
HSD-125-22
1.000
0.000
tightened
Diameter (DW)
125
90
14.40
319
100
M12
215
42.0
63
HSD-135-22 x 95 x 135
HSD-135-22
0.000
0.000
tightened
Diameter (DW)
135
95
18.10
382
160
M14
230
46.0
69
HSD-135-22 x 95 x 130
HSD-135-22
0.000
0.000
tightened
Diameter (DW)
130
95
18.10
382
160
M14
230
46.0
69
HSD-140-22 x 100 x 140
HSD-140-22
1.000
0.000
tightened
Diameter (DW)
140
100
19.60
392
160
M14
230
46.0
70
HSD-155-22 x 110 x 155
HSD-155-22
1.000
0.000
tightened
Diameter (DW)
155
110
26.50
482
160
M14
263
50.0
74
HSD-155-22 x 110 x 150
HSD-155-22
2.000
0.000
tightened
Diameter (DW)
150
110
26.50
482
160
M14
263
50.0
74
HSD-165-22 x 120 x 165
HSD-165-22
1.000
0.000
tightened
Diameter (DW)
165
120
37.30
622
240
M16
290
56.0
85
HSD-165-22 x 120 x 160
HSD-165-22
1.000
0.000
tightened
Diameter (DW)
160
120
37.30
622
240
M16
290
56.0
85
HSD-175-22 x 130 x 175
HSD-175-22
1.000
0.000
tightened
Diameter (DW)
175
130
45.00
692
240
M16
300
56.0
85
HSD-175-22 x 130 x 170
HSD-175-22
1.000
0.000
tightened
Diameter (DW)
170
130
45.00
692
240
M16
300
56.0
85
HSD-185-22 x 140 x 185
HSD-185-22
1.000
0.000
tightened
Diameter (DW)
185
140
64.00
916
240
M16
320
71.0
102
HSD-185-22 x 140 x 180
HSD-185-22
1.000
0.000
tightened
Diameter (DW)
180
140
64.00
916
240
M16
320
71.0
102
HSD-200-22 x 150 x 200
HSD-200-22
1.000
0.000
tightened
Diameter (DW)
200
150
80.00
1073
240
M16
340
71.0
102
HSD-200-22 x 150 x 195
HSD-200-22
1.000
0.000
tightened
Diameter (DW)
195
150
80.00
1073
240
M16
340
71.0
102
HSD-200-22 x 150 x 190
HSD-200-22
1.000
0.000
tightened
Diameter (DW)
190
150
80.00
1073
240
M16
340
71.0
102
Mostrar ecrã comprimido (67 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Stüwe
- Shrink Disc Type HSD series 22
Número de encomenda
HSD-165-22 x 120 x 165
Shorttext
STUEWE shrink discs HSD series 22
Última alteração
17.07.2025 07:58:45
Unidade
Palavras-chave:
Disc Type
discs
series
shrink
Classificações
CNS
CNSPHYPROP Physical Properties
Mass
22.2
CNSERPBASE Object Properties