Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

IF-2-12

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
IF-2-12
International Low Profile Flat Head Transformer, 2VA Power, 115V/230V Input, 12VCT Output Series
2
12VCT
6V
115V/230V
Thru Hole Mount
50/60Hz
0.29 lbs (0.13 kg)
2.09 in. (53.1 mm)
1.73 in. (43.9 mm)
0.69 in. (17.5 mm)
Mostrar vista comprimida (1 do produto)
Número de encomendaIF-2-12
ShorttextSignal Transformer
Última alteração09.07.2025 08:55:53
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties