Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-16-700

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-16-700
Flat Head Low Profile Transformer, 12VA Power, 115V/230V Input, 16VCT Output Series, 8V Output Parallel
12
16VCT
8V
115V/230V
Thru Hole Mount
50/60Hz
0.69 lbs (0.31 kg)
2.5 in. (63.5 mm)
2 in. (50.8 mm)
1.06 in. (26.9 mm)
Mostrar vista comprimida (1 do produto)
Número de encomendaLP-16-700
ShorttextSignal Transformer
Última alteração16.07.2025 13:17:03
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties