Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LP-34-1400

Expand Table
EN
1/5
Part Number
PN
Description
DESC
Power
POWERVA [VA]
Output Series
OS
Output Parallel
OP
Input
INPUT [V]
Mounting
MOUNTING
Frequency
FREQUENCY [Hz]
Weight
WEIGHT
Length
LENGTH
Width
WIDTH
Height
HEIGHT
1
LP-34-1400
Flat Head Low Profile Transformer, 48VA Power, 115V/230V Input, 34VCT Output Series, 17V Output Parallel
48
34VCT
17V
115V/230V
Thru Hole Mount
50/60Hz
1.31 lbs (0.59 kg)
3.12 in. (79.2 mm)
2.5 in. (63.5 mm)
1.37 in. (34.8 mm)
Mostrar vista comprimida (1 do produto)
Número de encomendaLP-34-1400
ShorttextSignal Transformer
Última alteração16.07.2025 13:43:27
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
Order NumberLP-34-1400