Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SUGATSUNE 170-049-813 HG-JV65-U-LGR

Expand Table
EN
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hidden Hinge Type
HIDDENHINGETYPE
Material Installed To
MATERIALINSTALLEDTO
Body Colour [For WEB Search]
BODYCOLOURFORWEBSEARCH
Colour
COLOUR
Length L
LENGTHL
Door Height
DOORHEIGHT
Door Width
DOORWIDTH
Door Weight kg/2pcs
DOORWEIGHTKG2PCS
Door Weight kg/3pcs
DOORWEIGHTKG3PCS
Width W
WIDTHW
DAMPER HINGE Shape
DAMPERHINGESHAPE
Weight
WEIGHT [g]
MANUAL
1
170-049-813
HG-JV65-U-LGR
4510932194402
Main Body
Steel (SD)
Grey
Light Grey
65
up to 2400
up to 700
1.0 to 7.0
7.0-12.0
68.5
For Horizontal Opening.
135
Link
Mostrar vista comprimida (1 do produto)
ShorttextSOFT-CLOSE HINGE
Última alteração20.10.2025 13:47:32
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties