Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Stainless Steel-Handwheel GN 950.6-125-B12-A

Expand Table
1/5
GANTER PARTNUMBER
PARTNUMBER
D1 [mm]
H9 Bore
D2
~
D3 [mm]
B [mm]
L1 [mm]
~
L2 [mm]
Ø Handle
BG [mm]
No. of spokes
ADS
Weight
WEIGHT [kg]
Customs Tariff Number
CTN
ROHS
Produktdetails
INFOGANTER
1
2
3
4
5
GN 950.6-100-B10-A
100
B10
25.5
14.5
17
33.0
16
3
0.4060
84879059
YES
Produktdetails
GN 950.6-125-B12-A
125
B12
27.0
15.8
18
35.5
20
3
0.6410
84879059
YES
Produktdetails
GN 950.6-140-B14-A
140
B14
29.0
17.0
19
38.5
20
3
0.8650
84879059
YES
Produktdetails
GN 950.6-160-B14-A
160
B14
31.0
17.5
20
39.5
25
3
1.0900
84879059
YES
Produktdetails
GN 950.6-200-B18-A
200
B18
37.0
20.0
24
44.5
25
3
1.8000
84879059
YES
Produktdetails
Mostrar ecrã comprimido (5 de produtos)
Número de encomendaGN 950.6-125-B12-A
ShorttextStainless Steel-Handwheels, Type A without handle, B without keyway
Última alteração02.12.2025 12:01:54
Unidade

Classificações

By Functionality

BYFUNC_CONTROLING Controling
BYFUNC_SCREWING Screwing
BYFUNC_FASTENING Fastening

CNS

CNSERPBASE Object Properties
Order NumberGN 950.6-125-B12-A
Certificate RoHSYES
Customs Tariff Number84879059
CNSPHYPROP Physical Properties

ECLASS 14.0

23-01-03-01 Volante
23-01-03-90 Volante (não classificado)

ECLASS 6.0

23-01-03-01 Handwheel
23-01-03-90 Handwheel (control elem., unclassified)