Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Chambrelan
Telescopic slides with over extension
Steel telescopic slides with over extension
RA654F - Steel Telescopic Slide - Over Extension with Lock in - max Load rating : 47 kg - Lengths : 250 - 800 mm
Chambrelan
...
RA654F - Steel Telescopic Slide - Over Extension with Lock in - max Load rating : 47 kg - Lengths : 250 - 800 mm
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
CHAMBRELAN - RA654F-0500
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
CNSORDERNO
DESC
Material
MATERIAL
Extension
L [mm]
Closed length
D [mm]
Load per pair on major axis
LOAD [kg]
Form
FORM
INFO
1
2
3
4
5
6
7
8
9
10
11
12
RA654F-0250
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
250
375
47
Closed
Detail
RA654F-0300
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
300
450
45
Closed
Detail
RA654F-0350
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
350
525
42
Closed
Detail
RA654F-0400
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
400
600
40
Closed
Detail
RA654F-0450
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
450
675
37
Closed
Detail
RA654F-0500
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
500
750
35
Closed
Detail
RA654F-0550
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
550
825
32
Closed
Detail
RA654F-0600
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
600
900
30
Closed
Detail
RA654F-0650
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
650
975
27
Closed
Detail
RA654F-0700
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
700
1050
25
Closed
Detail
RA654F-0750
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
750
1125
22
Closed
Detail
RA654F-0800
4 beams ball bearing telescopic slides
Zinc plated carbon Steel
800
1200
20
Closed
Detail
Mostrar ecrã comprimido (12 de produtos configuráveis)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Chambrelan
- RA654F
Número de encomenda
RA654F-0500
Shorttext
Steel Telescopic Slide - Over Extension with Lock in - max Load rating : 47 kg - Lengths : 250 - 800 mm
Última alteração
06.09.2024 08:13:26
Unidade