A&T Fluid Solutions
Actuators and Pneumatic Cylinders
Cylinder ISO 21287
Accessories
Steel Male Hinge With Spherical Bearing (MP6) - Steel
A&T Fluid Solutions
...
Cylinder ISO 21287
Accessories
Steel Male Hinge With Spherical Bearing (MP6) - Steel
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
AR4261050-V
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Code
C2
Material
MAT
Ø
DI [mm]
TG
TG [mm]
EP
EP [mm]
DL
DL [mm]
ØCX
CX [mm]
MS
MS [mm]
ØD
D [mm]
E
E [mm]
L4
L4 [mm]
L1
L1 [mm]
L3
L3 [mm]
R1
R1 [mm]
EX
EX [mm]
S
S
L
L [mm]
1
2
3
4
5
6
7
AR4261032-V
Painted steel
32
32.5
10.5
22
10
15
30
45
5.5
5
-
-
14
M6x20
14
AR4261040-V
Painted steel
40
38.0
12.0
25
12
18
35
55
5.5
5
-
-
16
M6x20
17
AR4261050-V
Painted steel
50
46.5
15.0
27
16
20
40
65
6.5
5
51
19
21
M8x20
17
AR4261063-V
Painted steel
63
56.5
15.0
32
16
23
45
75
6.5
5
-
-
21
M8x20
22
AR4261080-V
Painted steel
80
72.0
18.0
36
20
27
45
95
10.0
5
-
-
25
M10x25
23
AR4261100-V
Painted steel
100
89.0
18.0
41
20
30
55
115
10.0
5
-
-
25
M10x25
28
AR4261125-V
Painted steel
125
110.0
25.0
50
30
40
60
140
10.0
7
-
-
37
M12x25
34
Mostrar ecrã comprimido (7 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
A&T Fluid Solutions
- Steel Male Hinge With Spherical Bearing (MP6)
Número de encomenda
AR4261050-V
Shorttext
Steel
Última alteração
27.06.2022 14:35:58
Unidade