Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-S_4 - SWIVEL TORQUE HINGE
Sugatsune
Industrial Component Hardware
HINGES
TORQUE HINGES (FRICTION HINGES)
HG-S_4 - SWIVEL TORQUE HINGE
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SUGATSUNE 170-029-728 HG-S30-21
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Article number
ARTICLENUMBER
Article designation
ARTICLEDESIGNATION
EAN
EAN
Hinges Type
HINGESTYPE
Main Material
MAINMATERIAL
Main Finish
MAINFINISH
Mounting Position
MOUNTINGPOSITION
Tolerance kgf.cm
TOLERANCEKGFCM
Tolerance N.m
TOLERANCENM
Torque kgf.cm
TORQUEKGFCM
Torque N.m
TORQUENM
Horizontal Load Capacity kgf
HORIZONTALLOADCAPACITYKGF
Horizontal Load Capacity N
HORIZONTALLOADCAPACITYN
Outer Diameter
OUTERDIAMETER
Mid-section Hole Diameterφ
MIDSECTIONHOLEDIAMETER
Weight
WEIGHT [g]
1
2
170-029-728
HG-S30-21
4510932165938
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
(±20%)
(±20%)
30.6
3.0
20.4
200
60
21.5
175
170-029-729
HG-S50-21
4510932165945
Swivel Hinges
Stainless Steel (SUS430)
Barrel Polished
Horizontal
(±20%)
(±20%)
51.0
5.0
20.4
200
60
21.5
174
Mostrar ecrã comprimido (2 de produtos)
Informações sobre a peça
Peças similares
Request for quote (RFQ)
Sugatsune
- HG-S_4
Shorttext
SWIVEL TORQUE HINGE
Última alteração
20.10.2025 13:43:15
Unidade
Classificações
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties