Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

WC22KA

Expand Table
PT
1/5
Código da peça
BESTNR
Diâmetro interno +0.4
DI [mm]
Diâmetro externo -0.4
D0 [mm]
Espessura -0.3
ST [mm]
Peso
GEW [g]
Ligação ao sítio Web da GGB
LINK
Categoria
KAT
Material
MAT
Certificado RoHS
ROHS
baixa manutenção ou sem manutenção
WS
Funcionamento a seco
TL
Oleado
GOELT
Lubrificado
GFT
Número da pauta aduaneira
ZTN
Propriedades do material
MES
Cor
FARBE
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
WC10KA
10.5
24.20
1.65
0.8
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC12KA
12.5
26.20
1.65
0.9
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC14KA
14.5
30.20
1.65
1.1
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC16KA
16.5
32.20
1.65
1.3
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC18KA
18.5
36.20
1.65
1.6
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC20KA
20.5
38.20
1.65
1.7
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC22KA
22.5
42.20
1.65
2.0
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC24KA
24.5
44.20
1.65
2.2
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC25KA
25.5
48.20
1.65
2.8
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC28KA
28.5
48.20
1.65
2.5
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC30KA
30.5
54.20
1.65
3.3
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC35KA
36.0
62.20
1.65
4.3
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC40KA
41.0
66.20
1.65
4.7
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC45KA
46.0
74.20
2.15
5.6
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
WC50KA
51.0
78.20
2.15
5.8
Website
Technical plastic plain bearings
Glacetal KA
Yes
Yes
Yes
Yes
Yes
84833080
Thrust washer for light duty applications, corrosion resistant in moist/salty environments
white
Mostrar ecrã comprimido (15 de produtos)
Número de encomendaWC22KA
ShorttextAnéis mm
Última alteração13.03.2024 12:53:49
Unidade
Palavras-chave:

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties