Weidmueller 8951470000

Expand Table
EN
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
nominal load current
AAI841 [A]
nominal voltage (at DC)
AAI848 [V]
Mass
AAF040 [kg]
1
8951470000
VSPC 2CL 12VDC R
Surge voltage arrester (data networks/MCR-technology) with warning function / function indicator, analogue, Number of signals: 2, DC, 12 V, 450 mA, Terminal, miscellaneous
Device for overvoltage protection in IT and metrology. The device should be installed close to the device to be protected.
4032248742714
Weidmueller Group
450
12
0.047
Mostrar vista comprimida (1 do produto)
Número de encomenda8951470000
ShorttextVSPC 2CL 12VDC R
Última alteração13.06.2025 15:54:39
Unidade

Classificações

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-17-90-90 Proteção contra raios (outra, não especificada)

ECLASS 12.0

27-17-90-90 Lightning protection (other, not specified)
GermanyGermany

ETIM 10.0

EC000381 Lightning current arrester for power supply systems