Filtrar
3D Search
Procura 2D
Cor
Catálogos
Compare
PT
Procura 2D
Sketch the part you are looking for or have a photo described in text form
Pesquisar por esboço
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Guardar o ficheiro aqui
ou
Seleção de ficheiros
Click & Paste
Formatos de ficheiro suportados:
.PNG, .JPG, .JPEG, .WEBP
...
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1064580000 - WAH 70 BL
Weidmüller
...
Terminal (not overhead line)
Terminal (not overhead line, accessories)
1064580000 - WAH 70 BL
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Weidmueller 1064580000
Vertical Mode
Expand Table
Preferred catalog language
EN
Reset filters
1/5
Preview
PREVIEW
Product number of the Manufacturer
MANUID
Manufacturer Type Description
MANUTYPEDESC
Short Description
DESCSHORT
Long Description
DESCLONG
GTIN
GTIN
Manufacturer Name
MANUNAME
Type of accessory
AAB382
Design
BAB888
Mass
AAF040 [kg]
1
1064580000
WAH 70 BL
Terminal cover, blue, Polyamide 66, Height: 85 mm, Width: 31 mm, Depth: 29.9 mm, V-2
Cover for terminals to protect against touch, dust and moisture.
4008190107475
Weidmueller Group
Cover
Cover
0.008
Mostrar vista comprimida (1 do produto)
Informações sobre a peça
Peças similares
Acessórios
Request for quote (RFQ)
Weidmüller
- 1064580000
Número de encomenda
1064580000
Shorttext
WAH 70 BL
Última alteração
23.06.2025 20:15:17
Unidade
Classificações