Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR40672

Expand Table
1/5
Code
C2
Material
MAT
D
D
A
A [mm]
Pitch
P [mm]
F
F [mm]
L1
L1 [mm]
N
N [mm]
E
E [mm]
B
B [mm]
D1
D1 [mm]
D2
D2 [mm]
L
L [mm]
1
2
3
4
5
6
7
AR40670
Zinc coated steel
M4
4
0.50
0.5
16
8
6
8
4
8
21
AR40671
Zinc coated steel
M6
6
0.50
0.5
24
12
9
12
6
10
31
AR40672
Zinc coated steel
M8
8
0.50
2.0
32
16
12
16
8
14
42
AR40673
Zinc coated steel
M10X1.25
10
1.25
0.5
40
20
15
20
10
18
52
AR40674
Zinc coated steel
M12X1.25
12
1.25
1.5
48
24
18
24
12
20
62
AR40675
Zinc coated steel
M16X1.5
16
1.50
1.0
64
32
24
32
16
26
83
AR40676
Zinc coated steel
M20X1.5
20
1.50
1.0
80
40
30
40
20
34
105
Mostrar ecrã comprimido (7 de produtos)
Número de encomendaAR40672
ShorttextZinc coated steel
Última alteração27.06.2022 14:35:59
Unidade

Classificações

By Categories

Cylinder Cilindro
Valve Válvula
Pneumatics Pneumática
Fitting Montagem

CNS

CNSERPBASE Object Properties
Add at least 2 products with