Procura 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Guardar o ficheiro aquiou
Formatos de ficheiro suportados: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

AR4152063-V

Expand Table
EN
1/5
Code
C2
Material
MAT [mm]
Ø
DI [mm]
TG
TG [mm]
TG2
TG2 [mm]
AH
AH [mm]
R2
R2 [mm]
ØAB
AB [mm]
AO
AO [mm]
AU
AU [mm]
TR
TR [mm]
AT
AT [mm]
S
S
L7
L7 [mm]
E
E [mm]
1
2
3
4
5
6
7
8
9
AR4152032-V
Zinc coated steel
32
32.5
16.25
32
15.0
7.0
11
24
32
4
M6X16
30
45
AR4152040-V
Zinc coated steel
40
38.0
19.00
36
17.5
10.0
8
28
36
4
M6X16
30
52
AR4152050-V
Zinc coated steel
50
46.5
23.25
45
20.0
10.0
15
32
45
5
M8X20
36
65
AR4152063-V
Zinc coated steel
63
56.5
28.25
50
22.5
10.0
13
32
50
5
M8X20
35
75
AR4152080-V
Zinc coated steel
80
72.0
36.00
63
22.5
12.0
14
41
63
6
M10X20
47
95
AR4152100-V
Zinc coated steel
100
89.0
44.50
71
27.5
14.5
16
41
75
6
M10X20
53
115
AR4152125-V
Zinc coated steel
125
110.0
55.00
90
30.0
16.5
25
45
90
8
M12X25
70
140
AR4152160-V
Zinc coated steel
160
140.0
70.00
115
32.5
18.5
15
60
115
10
M16X30
100
180
AR4152200-V
Zinc coated steel
200
175.0
87.50
135
37.5
24.0
30
70
135
12
M16X30
109
220
Mostrar ecrã comprimido (9 de produtos)
ShorttextZinc coated steel
Última alteração27.06.2022 14:35:58
Unidade

Classificações

By Categories

Cylinder Cilindro
Valve Válvula
Pneumatics Pneumática
Fitting Montagem

CNS

CNSERPBASE Object Properties