RU6300630-Z20N

Expand Table
EN
1/5
Part No.
PARTNO
Rod Diameter f8/h9
DN [mm]
Groove Diameter H10
D1 [mm]
Groove Width +0.2
L1 [mm]
Radius
R1 [mm]
Groove
NUT
Pressure in MPa
MD
Pressure for radial clearance calculation
DRUCK
Radial clearance S max.
S [mm]
Seal Material
MC
O-Ring Material
OM
5|RU6100250-Z20N
6|RU6200280-Z20N
7|RU6200360-Z20N
8|RU6200400-Z20N
9|RU6200450-Z20N
10|RU6200500-Z20N
11|RU6200550-Z20N
12|RU6300560-Z20N
13|RU6200630-Z20N
14|RU6300630-Z20N
15|RU6300700-Z20N
16|RU6300800-Z20N
17|RU6300900-Z20N
18|RU6301000-Z20N
19|RU6301100-Z20N
20|RU6301200-Z20N
21|RU6301500-Z20N
22|RU6301600-Z20N
RU6100180
18.0
25.5
3.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6100250
25.0
32.5
3.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200280
28.0
39.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200360
36.0
47.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200400
40.0
51.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200450
45.0
56.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200500
50.0
61.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200550
55.0
66.0
4.2
0.5
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6300560
56.0
71.5
6.3
0.9
without groove
0-25
5 MPa
0.4
polyurethane 93 shore A
NBR 70 Shore A
RU6200630
63.0
74.0
4.2
0.5
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6300630
63.0
78.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6300700
70.0
85.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6300800
80.0
95.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6300900
90.0
105.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6301000
100.0
115.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6301100
110.0
125.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6301200
120.0
135.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6301500
150.0
165.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
RU6301600
160.0
175.5
6.3
0.9
without groove
0-25
5 MPa
0.5
polyurethane 93 shore A
NBR 70 Shore A
Mostrar ecrã comprimido (28 de produtos configuráveis)
ShorttextZurcon® Polyurethan material
Última alteração21.07.2023 07:25:39
Unidade

Classificações

CNS

CNSERPBASE Object Properties