Texto
board-connectors
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
Catálogos: 28
44 349
TE Connectivity
(18 024)
PHOENIX CONTACT
(9253)
Weidmüller
(5258)
HARTING
(3062)
Molex
(3026)
WAGO
(2341)
ACES Electronics
(1175)
GradConn
(738)
Não foi encontrado? Pedir catálogo
Palavras-chave:: 57
1124
Enriquecimentos
3179
Funcionalidades
166
Países/regiões fornecedores
2341
Unidades
44 349
Tipos de ficheiro
41 204
Categorias
19 916
Classificações
19 916
Normas
1
Filtrar
Dicas para otimizar os resultados da pesquisa
Board-to-Board Connector Contacts
58
Board-to-Board Connector Housings
19
Wire-to-Board Connector Contacts
430
Wire-to-Board Connector Housings
1701
AVX - Board to Board Connector Solutions (EN)
2 PIECE HORIZONTAL PLUG SOLDER ...
Sullins - Catalog 2019 (EN)
Test Sockets Hi-Temp Card Edge Connectors Hi-Density Card Ed...
FBB04011-F Conector de placa para placa, 0,4 mm, fêmea, vertical (180°), SMT (altura ac...
1
61082
Bergstak 0.8mm, Receptacle Assembly
1
61083
0.8mm, Plug Assy
1
10139085
Plug Conn
1
20021121
Unshrouded Header, Vertical, Surface Mount
1
20021122
1.27x1.27mm, Unshrouded Header, Surface Mount
1
20021111
Unshrouded Header, Vertical, Through Hole
1
20021221
Shrouded Header, Vertical, Surface Mount
1
20021323
Receptacle, Surface Mount, Bottom Entry
1
10132797
0.5mm Pitch BTB Connector Plug
1
10132798
0.5mm Pitch BTB Connector Receptacle
1
20021211
Shrouded Header, Vertical, Through Hole
1
10139781
Receptacle Conn
1
20021112
Unshrouded Header, Vertical, Through Hole
1
20021212
Shrouded Header, Right Angle, Through Hole
1
20021311
Receptacle, Vertical, Through Hole
1
20021811
Stack Header, Vertical, Through Hole
1
20021814
1.27x1.27mm Stack Header, Vertical, Through Hole
1
20021822
1.27x1.27mm Stack Header, Vertical, Through Hole
1
20021832
1.27x1.27mm Stack Header, Vertical, Surface Mount
1
20021833
1.27x1.27mm, Stack Header, Vertical, Surface Mount
1
20021834
Stack Header, Vertical, Surface Mount
1
20021831
1.27x1.27mm Stack Header, Vertical, Surface Mount
1
57102
Unshrouded Headers - Double Row - Vertical - Through Mount
1
57202
Unshrouded Headers - Double Row - Vertical - Surface Mount
1
20021321
Receptacle, Vertical, Surface Mount
1
59112, 59132
Stacking Headers - Double Row - Vertical - Through Mount
2
59362
Stacking Headers - Double Row - Vertical - PIP
1
59202
Stacking Headers - Double Row - Vertical - Surface Mount
1
10131934
Receptacle - Single Row - Vertical - Through Mount
1
10129186
Four Rows Plug - Through Hole
1
10129187
Receptacle - Four Rows Plug - Through Hole
1
10131935
Receptacle - Single Row - Vertical - Surface Mount
1
91269
Shrouded Headers - Single Row - Right Angle - Through Mount
1
63453
Minitek II, VCC (HTP)
1
10131932
Receptacle - Double Row - Horizontal - Through Mount
1
98423
Unshrouded Headers - Double Row - Right Angle - Through Mount
1
98414
Shrouded Header - Double Row - Vertical - Through Mount
1
86730
Minitek Jumper
1
98424
Shrouded Header - Double Row - Vertical - Surface Mount
1
98426
Shrouded Stacking Header Minitek
1
98417, 98464
Shrouded Header - Double Row - Right Angle - Through Mount
2
55508, 55510, 91596
Standard, Low Profile VCC 2.3
3
10077239
Bergstik II Header, Double Row .100/2.54cc Duplex Press Fit
1