Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
Ключевое слово: 75
1763
Функциональные возможности
1599
Единицы
1763
Типы файла
1763
Категории
1740
Классификации
1740
Стандарты
10
Сертификаты
1763
KIPP USA
Material
(MATERIAL)
320
Length
(B)
234
diameter
(D)
965
diameter
(D1)
1309
diameter
(D2)
759
height
(H)
285
Length
(L)
641
Length
(L1)
657
Approx. weight
(GEW)
1763
RoHS
(ROHS)
1763
Customs tariff number USA
(ZTNUSA)
90
EAN-Nr. Kipp
(EAN)
1763
End of life
(EOL)
1023
Standardlieferzeit
(STDLZ)
1471
Operating and maintenance instructions
(WARTUNG)
1703
height
(B)
135
höhe
(H)
20
thread
(D)
2
Фильтр
KIPP USA CAD-каталог
Support elements, locating elements, stop elements
Здесь вы найдете модели CAD KIPP USA
Добавить поиск по каталогу
Предпочтительный язык каталога
EN
Фильтр каталогов
Все страны/регионы доставки
Все рынки
...
KIPP USA
Locating Components
Support elements, locating elements, stop elements
KIPP USA
Locating Components
Support elements, locating elements, stop elements
K1105
Rest pads pin form, external thread
K0383
Ball-end Trust Screws without head, with full ball
K1105
Rest pads pin form, internal thread
K0282
Self-aligning pads
K0302
Self-aligning pads swivel 12°
K0283
Self-aligning pads with swivel angle 14° and 20°
K0284
Self-aligning pads with O-ring
K0285
Self-aligning with O-ring and exchangeable inserts
K0286
Self-aligning pads self-righting
k1164
Self-aligning pads self-righting
K0287
Self-aligning pads adjustable
K0288
Self-aligning pads locators with O-ring
K0289
Self-aligning pads adjustable with O-ring and exchangeable inserts
K0290
Self-aligning pads adjustable with O-ring and hexagon socket
K0291
Self-aligning pads adjustable with O-ring, exchangeable inserts and hex...
K0380
Ball-end thrust screws with head
K0381
Ball-end thrust screws with head stainless steel
K0382
Ball pressure screws without head with fine thread
K0383
Ball-end Thrust Screws without head with flattened ball
K0383
Ball-end thrust screws without head with flattened ball and rotation lock
K1913
Ball-end thrust screws without head short version
K0666
Ball-end thrust screws without head with full ball, with thread lock
K0666
Ball-end thrust screws without head with flattened ball, with thread lock
K0403
Thrust screws with radiused half-dog point
K0272
Thrust screws with point
K1914
Gripper pads round carbide
K0385
Grippers and inserts round
K0385
Grippers and inserts, round with counterbore
K0386
Gripper screws hexagonal
K0387
Gripper pads square
K1915
Gripper pads square carbide
K0388
Grippers adjustable
K0668
Thrust screw with thread lock
K0353
Positioning pins cylindrical not ground
K0355
Positioning pins free-milled not ground
K0356
Locating pins expanding
K0300
Fixture feet with external thread
K0301
Fixture feet with internal thread
K1302
Extension pieces
K0294
Rest pads
K0295
Rest pads with positioning pin
K1094
Locating pins with internal thread
K1095
Locating bushes for locating pins
K0296
Feet with threaded pin to DIN 6320 (edition 1971)
K0303
Locating feet
K0297
Support bolts
K0305
Rest pads
K0306
Rest pads adjustable with locknut
K0307
Rest pads
K1200
Stop screws
K0308
Jack screws
K0581
Stop, adjustable with end position feedback
K1633
Door stops plastic for aluminium profile with damping or wit...
K1214
Clamp stops adjustable for slot profiles
K0097
Levelling sets low version with locknut
K0115
Levelling sets spherical washer with locknut
K0057
Levelling sets spherical washer
K0119
Levelling sets spherical washer with locknut
K2404
Levelling sets with spherical compensation plate
K1854
Support elements, hydraulic, screw-on single-acting with spring retu...
Ключевое слово
components
plastic
Fixture
elements
Locating
external thread
Screws
internal thread
Филиалы:
США
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com