Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
Ключевое слово: 31
536
Дополнительные описательные данные
8
Функциональные возможности
238
Единицы
536
Типы файла
536
Категории
238
Классификации
238
Сертификаты
524
KIPP USA
Material
(MATERIAL)
68
width
(B)
524
thread
(D)
520
diameter
(D1)
35
height
(H)
522
Length
(L)
529
Length
(L1)
117
distance
(A)
526
Approx. weight
(GEW)
536
RoHS
(ROHS)
536
EAN-Nr. Kipp
(EAN)
536
End of life
(EOL)
524
Standardlieferzeit
(STDLZ)
524
Operating and maintenance instructions
(WARTUNG)
524
total height
(H)
12
Фильтр
KIPP USA CAD-каталог
Thermoplastic and Thermoset Handles
Здесь вы найдете модели CAD KIPP USA
Добавить поиск по каталогу
Предпочтительный язык каталога
EN
Фильтр каталогов
Все страны/регионы доставки
Все рынки
...
KIPP USA
Pull Handles
Thermoplastic and Thermoset Handles
KIPP USA
Pull Handles
Thermoplastic and Thermoset Handles
K1458
Pull handles, plastic oval
K0193
Pull handles
K1092
Pull handles
k1527
Pull handles, plastic with electronic switch function
K1529
Tubular handles, plastic with electronic switch function
K1530
Tubular handles, plastic with electronic switch function
K0192
Pull handles
K0189
Pull handles
K1306
Recessed grips clip-in
K0244
Pull handles angled
06975
Cover cap for angled pull handles
K0171
Pull handles, plastic, slanted both sides, with soft inner face
K1877
Pull handles, plastic with soft grip
K1877
Pull handles, plastic with soft grip
K0190
Pull handles antistatic
K1087
Pull handles
K1077
Recessed handles
K0194
Pull handles arch
K0241
Pull handles fold-down
K1079
Recessed handles
K0197
Pull handles oblique
K1074
Pull handles
K0187
Pull handles
K1060
Pull handles
K0196
Pull handles arch
K1078
Recessed handles
K1060
Pull handles, high temperature resistant
K1060
Pull handles biopolymer
K1060
Pulls handles, plastic, detectable
K1060
Pulls handles, plastic, optically detectable
K0190
Pull handles, high temperature resistant
K0190
Pull handles biopolymer
K1849
Tubular handles, aluminium or stainless steel
K1795
Schalengriffe Aluminium klappbar
K0242
Recessed handles
K0190
Pull handles antibacterial
K1217
Pull handles arch
K0237
Tubular handles open-ended screw on
K0188
Pull Handles duroplast
K0190
Pull handles
K0191
Pull Handles thermoplastic
K0200
Pull Handles thermoplastic
K1528
Tubular handles, plastic