Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
Ключевое слово: 24
741
Дополнительные описательные данные
4
Единицы
741
Типы файла
741
Категории
15
Классификации
15
Сертификаты
677
KIPP USA
Material
(MATERIAL)
37
width
(B)
732
diameter
(D)
57
for countersunk screw DIN EN ISO 10642
(D1)
62
height
(H)
732
Length
(L)
740
Length
(L1)
104
distance
(A)
596
stroke
(S)
709
distance
(A1)
590
distance
(A2)
574
distance
(A3)
558
distance
(A4)
535
Loading per pair kg
(TRAGKRAFT)
581
Approx. weight
(GEW)
741
RoHS
(ROHS)
741
Customs tariff number USA
(ZTNUSA)
107
EAN-Nr. Kipp
(EAN)
741
End of life
(EOL)
694
Standardlieferzeit
(STDLZ)
721
Operating and maintenance instructions
(WARTUNG)
721
Фильтр
KIPP USA CAD-каталог
Telescopic slides
Здесь вы найдете модели CAD KIPP USA
Добавить поиск по каталогу
Предпочтительный язык каталога
EN
Фильтр каталогов
Все страны/регионы доставки
Все рынки
...
KIPP USA
Telescopic slides
KIPP USA
Telescopic slides
K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to ...
K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to ...
K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to ...
K2089
Steel telescopic slides for side mounting, full extension, load capacity up to ...
K2090
Steel telescopic slides for side mounting, full extension, load capacity up to ...
K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2379
Telescopic slides, steel for surface mounting, partial extension both sides, load
K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to ...
K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to ...
K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2380
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2382
Telescopic slides, steel for side mounting, partial extension both sides, load cap...
K2383
Telescopic slides, steel for side mounting, partial extension, load capacity up to ...
K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to ...
K2384
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2381
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to ...
K2385
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to ...
K1712
Telescopic slides, stainless steel for side mounting, partial extension, load ...
K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1714
Telescopic slides, stainless steel for side mounting, over-extension, load ...
K1715
Telescopic slides, stainless steel for side mounting, full extension, load ...
K2390
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2365
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2092
Teleskopschienen Edelstahl für Seitenmontage, Überauszug, Tragkraft bis 9...
K1716
Telescopic slides, stainless steel for side mounting, over-extension, load ...
K2393
Mounting bracket, steel, for telescopic slides
K2369
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2392
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2087
Teleskopschienen Stahl für Seitenmontage, Vollauszug, Tragkraft bis 6...
K2088
Steel telescopic slides for side mounting, full extension, load capacity up to ...
K2091
Teleskopschienen Stahl für Seitenmontage, Überauszug, Tragkraft bis 6...
K2093
Montagewinkel Stahl für Teleskopschienen
K2094
Mounting bracket, steel, for telescopic slides
K2095
Mounting bracket, steel, for telescopic slides
K1581
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1717
Teleskopschienen Stahl für Seitenmontage, Vollauszug, Tragkraft bis 1...
K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity u...
K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to ...
K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
K2074
Teleskopschienen Stahl kompakt, Vollauszug, Tragkraft bis 480 kg
K2019
Telescopic slides, steel double arrangement, full extension, load capacity u...
K2020
Telescope slides, steel partial extension, load capacity up to 741 kg
K2021
Telescope slidels S-form, full extension, load capacity up to 459 kg
K2022
Linear ball bearing with internal race, steel, load capacity up to ...
K2096
Mounting bracket, stainless steel, for telescopic slides
K2386
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2387
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2388
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2389
Telescopic slides, steel for side mounting, over-extension, load capacity up to ...
K2391
Telescopic slides, steel for side mounting, full extension, load capacity up to ...
K2368
Telescopic slides, stainless steel, for side mounting, full extension, load ...
K2366
Telescopic slides, stainless steel, for side mounting, full extension, load ...
K2364
Telescopic slides, stainless steel, for side mounting, full extension, load ...
K2455
Linear ball bearing with internal race, aluminum, load capacity up to ...
K2456
Linear ball bearing with internal race, stainless steel, load capacity u...
K2451
Telescopic slides, aluminum, for side mounting, full extension, load capacity u...
K2452
Telescopic slides, aluminum, for side mounting, partial extension both sides, loa...
K2453
Telescopic slides, stainless steel, for side mounting, over-extension, load ...
K2454
Telescopic slides, stainless steel, for side mounting, partial extension both ...
Ключевое слово
stainless steel
steel
Telescopic slides
aluminium
load capacity up
aluminum
side mounting
full extension
Филиалы:
США
Stevensville MI 49127
KIPP Inc.
Niederlassung
4305 N. Roosevelt Rd.
Stevensville
+1 269 932 1100
+1 269 932 1015
information@kipp.com
www.kippusa.com