2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

06933-235101

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BEST
Colour
FARBE
Length
A [mm]
width
B [mm]
Internal thread
D [mm]
height
H [mm]
Length
L [mm]
load-bearing capacity
TRAG [N]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standardlieferzeit
STDLZ
Operating and maintenance instructions
WARTUNG
1
2
3
4
5
6
7
8
9
10
11
12
06933-055101
natural anodized
55.0
12.5
M05
40
75.5
1000
0.0393
Infotext
Yes
76169951.0
4059495333540
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-088101
natural anodized
88.0
12.5
M05
40
108.5
1000
0.0399
Infotext
Yes
76169951.0
4059495333557
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-100101
natural anodized
100.0
12.5
M05
40
120.5
1000
0.0416
Infotext
Yes
76169951.0
4059495333564
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-120101
natural anodized
120.0
12.5
M05
40
140.5
1000
0.0446
Infotext
Yes
76169951.0
4059495333571
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-180101
natural anodized
180.0
12.5
M05
40
200.5
1000
0.0568
Infotext
Yes
76169951.0
4059495333588
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-235101
natural anodized
235.0
12.5
M05
40
255.5
1000
0.0662
Infotext
Yes
76169951.0
4059495333595
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-055103
black anodized
55.0
12.5
M05
40
75.5
1000
0.0329
Infotext
Yes
76169951.0
4059495333601
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-088103
black anodized
88.0
12.5
M05
40
108.5
1000
0.0398
Infotext
Yes
76169951.0
4059495333618
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-100103
black anodized
100.0
12.5
M05
40
120.5
1000
0.0417
Infotext
Yes
76169951.0
4059495333625
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-120103
black anodized
120.0
12.5
M05
40
140.5
1000
0.0446
Infotext
Yes
76169951.0
4059495333632
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-180103
black anodized
180.0
12.5
M05
40
200.5
1000
0.0570
Infotext
Yes
76169951.0
4059495333649
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
06933-235103
black anodized
235.0
12.5
M05
40
255.5
1000
0.0665
Infotext
Yes
76169951.0
4059495333656
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (12 продукта)

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties