Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
norelem
norelem moves Systems and components for machine and plant construction
27000 Connections for gas springs (brackets) Axial joints Clevis joints Rod ends Threaded spindles for levelling feet Levelling sets Levelling wedges Hinges Levelling feet, swivel feet, machine feet Angle joints Levelling feet accessories
Rod ends
27629 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
norelem
...
Rod ends
27629 - Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
27629-22
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BEST
version
AUSF
Rotation
ROT
diameter
D [mm]
thread
D1 [mm]
distance
A [mm]
width
B [mm]
height
H [mm]
height
H1 [mm]
ball
K [mm]
Length
L [mm]
Length
L1 [mm]
angle a
W [°]
basic dynamic load rating
TZD [kN]
basic static load rating
TZS [kN]
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
27629-05
right-hand thread
0
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0140
Infotext
Yes
84833080
4059495254265
27629-06
right-hand thread
0
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0200
Infotext
Yes
84833080
4059495254289
27629-08
right-hand thread
0
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0380
Infotext
Yes
84833080
4059495254302
27629-10
right-hand thread
0
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0615
Infotext
Yes
84833080
4059495254326
27629-12
right-hand thread
0
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0947
Infotext
Yes
84833080
4059495254340
27629-16
right-hand thread
0
16
M 16
66
42
21
15.00
28.57
40
22
13
52.7
60.6
0.2020
Infotext
Yes
84833080
4059495254364
27629-20
right-hand thread
0
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
13
78.1
83.1
0.3270
Infotext
Yes
84833080
4059495254388
27629-22
right-hand thread
0
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
13
97.2
99.7
0.4634
Infotext
Yes
84833080
4059495254401
27629-051
left-hand thread
0
5
M 5
33
18
8
6.00
11.11
20
9
13
7.5
6.2
0.0142
Infotext
Yes
84833080
4059495254272
27629-061
left-hand thread
0
6
M 6
36
20
9
6.75
12.70
22
12
13
9.3
8.8
0.0196
Infotext
Yes
84833080
4059495254296
27629-081
left-hand thread
0
8
M 8
42
24
12
9.00
15.87
25
15
13
16.7
16.1
0.0376
Infotext
Yes
84833080
4059495254319
27629-101
left-hand thread
0
10
M 10
48
28
14
10.50
19.05
29
15
13
23.4
25.5
0.0624
Infotext
Yes
84833080
4059495254333
27629-121
left-hand thread
0
12
M 12
54
32
16
12.00
22.22
33
19
13
32.0
34.5
0.0902
Infotext
Yes
84833080
4059495254357
27629-161
left-hand thread
0
16
M 16
66
42
21
15.00
28.57
40
22
15
52.7
60.6
0.1953
Infotext
Yes
84833080
4059495254371
27629-201
left-hand thread
0
20
M 20 x 1,5
78
50
25
18.00
34.92
47
28
15
78.1
83.1
0.3439
Infotext
Yes
84833080
4059495254395
27629-221
left-hand thread
0
22
M 22 x 1,5
84
54
28
20.00
38.10
51
26
15
97.2
99.7
0.4582
Infotext
Yes
84833080
4059495254418
Показать сжатый показ (16 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
norelem
- 27629
Идентификационный номер
27629-22
Shorttext
Rod ends with plain bearing external thread, stainless steel DIN ISO 12240-4
Последнее изменение
20.02.2025 22:51:28
Единица
Ключевое слово
Accessories
Angle joints
Axial joints
Clevis joints
Connections
Gas springs
Hinges
Levelling
Levelling feet
Swivel feet
Threaded spindles
components
external thread
levelling feet Levelling
machine
machine feet
moves
plain bearing
plant construction
rod ends
sets
stainless steel
systems
wedges
Классификации
By Functionality
BYFUNC_BEARING Подшипник
CNS
CNSERPBASE Object Properties
Order Number
27629-22
GTIN-Code
4059495254401
Сертификат RoHS
Yes
Customs Tariff Number
84833080
Maintenance Intervals
Maintenance interval see operating instructions
CNSPHYPROP Physical Properties
ECLASS 14.0
23-05-01-05 Rod end (spherical plain bearing)
Revit
RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based
Standards
ISO-1x-12x-ISO 12240 ISO 12240