Bosch Rexroth
Industrial Hydraulics
Valves
Directional valves
Directional on/off valve
H-4WMM - 4/3 and 4/2 directional valve with hand lever actuation
Bosch Rexroth
...
Directional valves
Directional on/off valve
H-4WMM - 4/3 and 4/2 directional valve with hand lever actuation
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
H-4WMM16C7X/
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Order number
CNSORDERNO
Material number
MN
Operating pressure
OPPR [bar]
Main ports
P
Actuation
ACT
Size
SIZE
Symbols
SYM
Component series
CS
Control spool return
SR
Limit switch type
SWITYPE
Limit switch position monitoring side
SWIMON
Limit switch power supply
SWIPOW
Seal material
SM
1
H-4WMM16C7X/
R900926416
H: Maximum operating pressure 350 bar
4: 4 main ports
WMM: Hand lever
16: Size 16
7X: Component series 70 to 79 (70 to 79: unchanged installation and connection dimensions)
With spring return
Without position switch
-
-
NBR seals
Показать сжатый показ (1 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Bosch Rexroth
- H-4WMM
Идентификационный номер
R900926416
Shorttext
4/3 and 4/2 directional valve with hand lever actuation
Последнее изменение
02.10.2025 16:24:18
Единица