2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

41223

Развернуть таблицу
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
UL Type Rating
UL_TYPE_RATING
Flame class
FLAME_CLASS
1
41223
4251269306587
Split cable grommets, grey, IP66/IP68 / UL Type 12/4X*
KT 23 gy
Split cable grommets for diameters of 1 to 17 and 13 - 35 mm. Suitable for KEL cable entry frames and KVT cable glands.
Cable grommets KT small are used with the following cable entry components: KEL cable entry frames KVT split cable glandsIn combination with KEL-ER cable entry frames and KVT-ER cable glands the KT single-hole grommets enable a sealing of the cables with up to IP66 / IP68 and UL Type 4X*.The model range KT small is designed for cable diameters from 1 to 17 mm. Cable grommets KT large accept a wide range of cable diameters from 13 to 35 mm.When installing the small grommets in multiple rows, the flat sides should be facing each other. This allows the flat sides to match up and provide a secure seal.*4X for indoor use only
10
IP54, IP55, IP64, IP65, IP66, IP67, IP68
UL Type 12, UL Type 4X
UL94-V0
Показать сжатый показ (1 продукта)
Идентификационный номер41223
Последнее изменение17.12.2024 10:50:54
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66, IP67, IP68
colorgrey

ECLASS 11.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66, IP67, IP68
colorgrey

ECLASS 10.1

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66, IP67, IP68
colorgrey

ETIM 10.0

EC000211 Gland plate for enclosure/cabinet

ETIM 9.0

EC000211 Gland plate for enclosure/cabinet

ETIM 8.0

EC000211 Gland plate for enclosure/cabinet

ETIM 7.0

EC000211 Gland plate for small distribution boards/switchgear cabinets