2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

80855-40-0701

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BEST
Materials
MATERIAL
Nominal size
NENNGR
United Nations Standard Products and Services code
UNSPSC
Approx. weight
GEW [kg]
Description
BS
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. norelem
EAN
End of life
EOL
Standard delivery time
STDLZ
Operating and maintenance instructions
WARTUNG
1
80855-40-0701
polyamide
70
31161543
0.0100
Infotext
Yes
39174000
4067932153767
31.12.2099
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Maintenance interval see operating instructions
Показать сжатый показ (1 продукта)
Идентификационный номер80855-40-0701
ShorttextBrackets with spring stop
Последнее изменение04.09.2025 15:19:34
Единица

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties