2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

53918

Развернуть таблицу
EN
1/5
Order No.
ORDER_NO_
EAN
EAN
Headline product family
HEADLINE_PRODUCT_FAMILY
Article name
ARTICLE_NAME
Short description
SHORT_DESCRIPTION
Product description
PRODUCT_DESCRIPTION
PU
PU
IP protection class
IP_PROTECTION_CLASS
Flame class
FLAME_CLASS
Operating temperature min.
OPERATING_TEMPERATURE_MIN_
Operating temperature max.
OPERATING_TEMPERATURE_MAX_
1
53918
4251269336829
Multi-range cable entry plate, up to IP66
KEL-DPFR 24|3-1 bk
Cable entry plate with pyramid-shaped membranes, protection class up to IP66. Available in various sizes.,
The KEL-DPFR cable entry plates make it possible to insert several cables with different diameters from 3 to 28 mm and seal them in accordance with up to IP66. A great benefit when the exact cable diameter is not known in advance.,,Due to the flexibility and unique pyramid shape of the membranes, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands.,,It is recommended that additional strain relief be provided for the cables using a cable tie.,,Cutting of DPFR membranes: Cable diameter less 20%.,,The KEL-DPFR fits the standard cut-outs for 16- and 24-pin heavy-duty connectors.,,It is also possible to integrate threaded bushings. Please ask us about your desired variant. ,,The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.,
5
IP54, IP55, IP64, IP65, IP66
UL94-V0
-40 C°
100 C°
Показать сжатый показ (1 продукта)
Идентификационный номер53918
ShorttextCable entry plate with pyramid-shaped membranes, protection class up to IP66. Available in various sizes.
LongtextThe KEL-DPFR cable entry plates make it possible to insert several cables with different diameters from 3 to 28 mm and seal them in accordance with up to IP66. A great benefit when the exact cable diameter is not known in advance. Due to the flexibility and unique pyramid shape of the membranes, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands. It is recommended that additional strain relief be provided for the cables using a cable tie. Cutting of DPFR membranes: Cable diameter less 20%. The KEL-DPFR fits the standard cut-outs for 16- and 24-pin heavy-duty connectors. It is also possible to integrate threaded bushings. Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
Последнее изменение16.07.2025 07:43:01
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
Description longThe KEL-DPFR cable entry plates make it possible to insert several cables with different diameters from 3 to 28 mm and seal them in accordance with up to IP66. A great benefit when the exact cable diameter is not known in advance. Due to the flexibility and unique pyramid shape of the membranes, routing and flexible positioning of rigid cables is much easier compared to using conventional cable glands. It is recommended that additional strain relief be provided for the cables using a cable tie. Cutting of DPFR membranes: Cable diameter less 20%. The KEL-DPFR fits the standard cut-outs for 16- and 24-pin heavy-duty connectors. It is also possible to integrate threaded bushings. Please ask us about your desired variant. The version with threaded bushings enables the cable entry plate to be screwed onto the housing from the inside out. This protects against vandalism and tampering with the housing from the outside.
Description shortCable entry plate with pyramid-shaped membranes, protection class up to IP66. Available in various sizes.
Type CodeKEL-DPFR 24|3-1 bk
Order Number53918
CNSPHYPROP Physical Properties

ECLASS 14.0

27-14-24-21 Gland plate for small distribution boards/switchgear cabinets
Degree of protection (IP), mountedIP54, IP55, IP64, IP65, IP66
max. clamping range28
min. clamping range14
product article number of manufacturer53918
Manufacturer nameICOTEK
address of additional linkhttps://www.icotek.com/en/products/cable-entry-plates/kel-dpfr?tab=945924#variant-945961
Manufacturer product familyKEL-DPFR
max. ambient temperature100 C°
colorgrey
materialElastomer