Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
SIEMENS
Electric engineering, automation, process control engineering
Electrical installation, device
Modular serial built-in device for electrical circuit distributors
Installation relay for distribution board
SIEMENS
...
Modular serial built-in device for electrical circuit distributors
Installation relay for distribution board
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
5TT42053
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
Min. supply voltage
AAC962 [V]
Max. supply voltage
AAC965 [V]
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
5TT42010
5TT4201-0
Switching relay with 1NO contact for 230 V AC 16 A control 230 V AC
switching relay with 1 NO contact for 230V AC 16A control 230V AC
4001869312705
Siemens
switching relay with 1 NO contact for 230V AC 16A control 230V AC
250
250
5TT42011
5TT4201-1
Switching relay with 1NO contact for 230 V AC 16 A control 115 V AC
switching relay with 1 NO contact for 230V AC 16A control 115V AC
4001869312699
Siemens
switching relay with 1 NO contact for 230V AC 16A control 115V AC
250
250
5TT42023
5TT4202-3
Switching relay with 2 NO contacts, contact for 230 V AC 16 A control 12 V AC
switching relay with 2 NO, contact for 230V AC 16A control 12V AC
4001869312729
Siemens
switching relay with 2 NO, contact for 230V AC 16A control 12V AC
400
400
5TT42012
5TT4201-2
Switching relay with 1NO contact for 230 V AC 16 A control 24 V AC
switching relay with 1 NO contact for 230V AC 16A control 24V AC
4001869312682
Siemens
switching relay with 1 NO contact for 230V AC 16A control 24V AC
250
250
5TT42024
5TT4202-4
Switching relay with 2 NO contacts, contact for 230 V AC 16 A control 8 V AC
switching relay with 2 NO, contact for 230V AC 16A control 8V AC
4001869312712
Siemens
switching relay with 2 NO, contact for 230V AC 16A control 8V AC
400
400
5TT42013
5TT4201-3
Switching relay with 1NO contact for 230 V AC 16 A control 12 V AC
switching relay with 1 NO contact for 230V AC 16A control 12V AC
4001869312675
Siemens
switching relay with 1 NO contact for 230V AC 16A control 12V AC
250
250
5TT42050
5TT4205-0
Switching relay with 1 NO contact and 1 NC contact, contact for 230 V AC 16 A co
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A control 230V AC
4001869324234
Siemens
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A contro
400
400
5TT42014
5TT4201-4
Switching relay with 1NO contact for 230 V AC 16 A control 8 V AC
switching relay with 1 NO contact for 230V AC 16A control 8V AC
4001869312668
Siemens
switching relay with 1 NO contact for 230V AC 16A control 8V AC
250
250
5TT42051
5TT4205-1
Switching relay with 1 NO contact and 1 NC contact, contact for 230 V AC 16 A co
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A control 115V AC
4001869324227
Siemens
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A contro
400
400
5TT42052
5TT4205-2
Switching relay with 1 NO contact and 1 NC contact, contact for 230 V AC 16 A co
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A control 24V AC
4001869324210
Siemens
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A contro
400
400
5TT42053
5TT4205-3
Switching relay with 1 NO contact and 1 NC contact, contact for 230 V AC 16 A co
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A control 12V AC
4001869324203
Siemens
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A contro
400
400
5TT42054
5TT4205-4
Switching relay with 1 NO contact and 1 NC contact, contact for 230 V AC 16 A co
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A control 8V AC
4001869324197
Siemens
switching relay with 1 NO and 1 NC contact, contact for 230V AC 16A contro
400
400
5TT42060
5TT4206-0
Switching relay with 1 change-over contact, contact for 230 V AC 16 A control 23
switching relay with 1 CO contact for 230V AC 16A control 230V AC
4001869312859
Siemens
switching relay with 1 CO contact for 230V AC 16A control 230V AC
250
250
5TT42061
5TT4206-1
Switching relay with 1 change-over contact, contact for 230 V AC 16 A control 11
switching relay with 1 CO contact for 230V AC 16A control 115V AC
4001869312842
Siemens
switching relay with 1 CO contact for 230V AC 16A control 115V AC
250
250
5TT42062
5TT4206-2
Switching relay with 1 change-over contact, contact for 230 V AC 16 A control 24
switching relay with 1 CO contact for 230V AC 16A control 24V AC
4001869312835
Siemens
switching relay with 1 CO contact for 230V AC 16A control 24V AC
250
250
5TT42063
5TT4206-3
Switching relay with 1 change-over contact, contact for 230 V AC 16 A control 12
switching relay with 1 CO contact for 230V AC 16A control 12V AC
4001869312828
Siemens
switching relay with 1 CO contact for 230V AC 16A control 12V AC
250
250
5TT42064
5TT4206-4
Switching relay with 1 change-over contact, contact for 230 V AC 16 A control 8
switching relay with 1 CO contact for 230V AC 16A control 8V AC
4001869312811
Siemens
switching relay with 1 CO contact for 230V AC 16A control 8V AC
250
250
5TT42070
5TT4207-0
Switching relay with 2 change-over contacts, contact for 230 V AC 16 A control 2
switching relay with 2 CO contact for 230V AC 16A control 230V AC
4001869312903
Siemens
switching relay with 2 CO contact for 230V AC 16A control 230V AC
400
400
5TT42071
5TT4207-1
Switching relay with 2 change-over contacts, contact for 230 V AC 16 A control 1
switching relay with 2 CO contact for 230V AC 16A control 115V AC
4001869312897
Siemens
switching relay with 2 CO contact for 230V AC 16A control 115V AC
400
400
Показать сжатый показ (29 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
SIEMENS
- Installation relay for distribution board
Идентификационный номер
5TT42053
Последнее изменение
04.05.2022 06:30:20
Единица