2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

6ES71548FX000AB0

Развернуть таблицу
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
IO-link master present
AAB728
max. input voltage with DC
AAB848 [V]
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
6AG25121DK014AB0
6AG2512-1DK01-4AB0
SIPLUS ET 200SP CPU 1512SP-1 PN
SIPLUS ET 200SP CPU 1512SP-1 PN Rail -40...+70 °C TX with 85 °C for 10 minutes With conformal coating based on 6ES7512-1DK01-0AB0 . Central processing unit with work memory 200 KB for program and 1 MB for data, 48 ns bit performance, SIMATIC memory card required, no pluggable BusAdapter
4047618100773
Siemens
SIPLUS ET 200SP CPU 1512SP-1 PN Rail -40...+70 °C TX with 85 °C for 10 m
false
28.8
6AG16772DB422GB0
6AG1677-2DB42-2GB0
SIPLUS ET 200SP CPU 1515SP PC2
SIPLUS ET 200SP CPU1515SP PC2 -40...+60°C with Conformal Coating based on 6ES7677-2DB42-0GB0 . 8 GB RAM, 30 GB CFast with Windows 10 IoT Enterprise 64 bit and S7-1500 Software Controller CPU 1505SP pre-installed, Interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET, 1x 10/100/1000 Mbit/s Ethernet 2x USB 3.0 2x USB 2.0, 1x display port, documentation on USB stick, restore USB stick
4047618100919
Siemens
SIPLUS ET 200SP CPU1515SP PC2 -40...+60°C with Conformal Coating based on
false
28.8
6AG16772SB422GB0
6AG1677-2SB42-2GB0
SIPLUS ET 200SP CPU 1515SP PC2 F
SIPLUS ET 200SP CPU1515SP PC2 F -40...+60°C with Conformal Coating based on 6ES7677-2SB42-0GB0 . 8 GB RAM, 30 GB CFast with Windows 10 IoT Enterprise 64 bit and S7-1500 Failsafe Software Controller CPU 1505SP F pre-installed, Interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET, 2x USB 3.0 2x USB 2.0, 1x display port, documentation on USB stick, restore USB stick 1x 10/100/1000 Mbit/s Ethernet
4047618100926
Siemens
SIPLUS ET 200SP CPU1515SP PC2 F -40...+60°C with Conformal Coating based
false
28.8
6AG26772DB422GB0
6AG2677-2DB42-2GB0
SIPLUS ET 200SP CPU 1515SP PC2
SIPLUS ET 200SP CPU1515SP PC2 RAIL OT2: -40...+55°C ST1/2: 70°C für 10min with Conformal Coating based on 6ES7677-2DB42-0GB0 . 8 GB RAM, 30 GB CFast with Windows 10 IoT Enterprise 64 bit and S7-1500 Software Controller CPU 1505SP pre-installed, Interfaces: 1x slot CFast, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET, 1x 10/100/1000 Mbit/s Ethernet 2x USB 3.0 2x USB 2.0, 1x display port,
4047618100933
Siemens
SIPLUS ET 200SP CPU1515SP PC2 RAIL OT2: -40...+55°C ST1/2: 70°C für 10m
false
28.8
6ES71518AB010AB0
6ES7151-8AB01-0AB0
SIMATIC ET 200S IM 151-8 PN/DP CPU 192 KB
SIMATIC DP, IM151-8 PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller,without battery MMC required
4025515078760
Siemens
SIMATIC DP, IM151-8 PN/DP CPU f. ET200S, 192 KB work memory, int. PROFINET
false
28.8
6ES71518FB010AB0
6ES7151-8FB01-0AB0
SIMATIC ET 200S IM 151-8F PN/DP CPU 256 KB
SIMATIC DP, IM151-8F PN/DP CPU f. ET200S, 256 KB work memory, int. PROFINET interface (with three RJ45 ports) as IO controller/I-device without battery, MMC required
4025515078753
Siemens
SIMATIC DP, IM151-8F PN/DP CPU f. ET200S, 256 KB work memory, int. PROFINE
false
28.8
6ES71548FB010AB0
6ES7154-8FB01-0AB0
SIMATIC ET 200pro IM 154-8F PN/DP CPU
SIMATIC DP, IM154-8F PN/DP CPU f. ET200 PRO, 512 KB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required
4025515078463
Siemens
SIMATIC DP, IM154-8F PN/DP CPU f. ET200 PRO, 512 KB work memory, Int. PROF
false
28.8
6ES71548AB010AB0
6ES7154-8AB01-0AB0
SIMATIC ET 200pro IM 154-8 PN/DP CPU
SIMATIC DP, IM154-8 PN/DP CPU f. ET200 PRO, 384 KB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required
4025515078340
Siemens
SIMATIC DP, IM154-8 PN/DP CPU f. ET200 PRO, 384 KB work memory, Int. PROFI
false
28.8
6ES71517FA210AB0
6ES7151-7FA21-0AB0
SIMATIC ET 200S IM 151-7 F-CPU 192 KB
SIMATIC DP, IM151-7 F-CPU for ET200S, 192 KB work memory with integrated PROFIBUS DP interface (9-pole D-sub socket) as DP slave, without battery SIMATIC MMC required
4025515080381
Siemens
SIMATIC DP, IM151-7 F-CPU for ET200S, 192 KB work memory with integrated P
false
28.8
6ES71517AA210AB0
6ES7151-7AA21-0AB0
SIMATIC ET 200S IM 151-7 CPU 128 KB
SIMATIC DP, IM151-7 CPU for ET200S, 128 KB work memory with integrated PROFIBUS DP interface (9-pole D-sub socket) as DP slave, without battery SIMATIC MMC required
4025515080374
Siemens
SIMATIC DP, IM151-7 CPU for ET200S, 128 KB work memory with integrated PRO
false
28.8
6ES71548FX000AB0
6ES7154-8FX00-0AB0
SIMATIC ET 200pro IM 154-8FX PN/DP CPU
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PROFINET interface, Int. PROFIBUS DP master/slave interface Degree of protection IP65/67, Micro Memory Card and Connection module required
4025515080312
Siemens
SIMATIC DP, IM154-8FX PN/DP CPU f. ET200 PRO, 1.5 MB work memory, Int. PRO
false
28.8
6ES76772AA310EB0
6ES7677-2AA31-0EB0
SIMATIC ET 200SP CPU 1515SP PC 4 GB, 32 bit
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. 4 GB RAM, 30 GB CFAST with WES 7 E 32 bit pre-installed, with S7-1500 software controller CPU 1505SP F pre-installed, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
4047623405009
Siemens
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. 4 GB RAM, 30 GB CFAST wi
false
28.8
6ES76772AA410FB0
6ES7677-2AA41-0FB0
SIMATIC ET 200SP CPU 1515SP PC 4 GB, 64 bit
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, with S7-1500 software controller CPU 1505SP F pre-installed, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
4047623405061
Siemens
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. 4 GB RAM, 30 GB CFAST wi
false
28.8
6ES76772AA410FM0
6ES7677-2AA41-0FM0
SIMATIC ET 200SP CPU 1515SP PC HMI 2048PT, 4 GB, 64 bit
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 2048PT, 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, with S7-1500 software controller CPU 1505SP F pre-installed, with WinCC Runtime Advanced V14 pre-installed with 2048 PowerTags license, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
4047623405047
Siemens
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 2048PT, 4 GB RAM, 3
false
28.8
6ES76772AA410FK0
6ES7677-2AA41-0FK0
SIMATIC ET 200SP CPU 1515SP PC HMI 128PT, 4 GB, 64 bit
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 128PT, 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, with S7-1500 software controller CPU 1505SP F pre-installed, with WinCC Runtime Advanced V14 pre-installed with 128 PowerTags license, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
4047623405078
Siemens
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 128PT, 4 GB RAM, 30
false
28.8
6ES76772AA410FL0
6ES7677-2AA41-0FL0
SIMATIC ET 200SP CPU 1515SP PC HMI 512PT, 4 GB, 64 bit
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 512PT, 4 GB RAM, 30 GB CFAST with WES 7 P 64 bit pre-installed, with S7-1500 software controller CPU 1505SP F pre-installed, with WinCC Runtime Advanced V14 pre-installed with 512 PowerTags license, Interfaces: 1x slot CFAST, 1x slot SD/MMC, 1x connection for ET 200SP bus adapter PROFINET 1x 10/100/1000 Mbit/s Ethernet, 3x USB, 1x DVI-I graphics card connection, Documentation on DVD, Restore DVD
4047623405054
Siemens
SIMATIC ET 200SP Open Controllers, CPU 1515SP PC. +HMI 512PT, 4 GB RAM, 30
false
28.8
6ES75121SK010AB0
6ES7512-1SK01-0AB0
SIMATIC ET 200SP CPU 1512SP F-1 PN
SIMATIC DP, CPU 1512SP F-1 PN for ET 200SP, Central processing unit with Work memory 300 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 48 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2
4047623406037
Siemens
SIMATIC DP, CPU 1512SP F-1 PN for ET 200SP, Central processing unit with W
false
28.8
6ES75101DJ010AB0
6ES7510-1DJ01-0AB0
SIMATIC ET 200SP CPU 1510SP-1 PN
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, Central processing unit with Work memory 100 KB for program and 750 KB for data, 1st interface: PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2
4047623406044
Siemens
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, Central processing unit with Wor
false
28.8
6ES75101SJ010AB0
6ES7510-1SJ01-0AB0
SIMATIC ET 200SP CPU 1510SP F-1 PN
SIMATIC DP, CPU 1510SP F-1 PN for ET 200SP, Central processing unit with Work memory 150 KB for program and 750 KB for data, 1st interface: PROFINET IRT with 3-port switch, 72 ns bit performance, SIMATIC Memory Card required, BusAdapter required for Port 1 and 2
4047623406020
Siemens
SIMATIC DP, CPU 1510SP F-1 PN for ET 200SP, Central processing unit with W
false
28.8
Показать сжатый показ (52 продукта)
Идентификационный номер6ES71548FX000AB0
Последн��е изменение04.05.2022 06:30:26
Единица