6BK19420AA000AA0

Развернуть таблицу
EN
1/5
Product number of the Manufacturer
MANUID
Alternative product number
SUPPLIERALTNO
image
IMAGE
Short Description
DESCSHORT
Long Description
DESCLONG
EAN
Manufacturer Name
MANUNAME
Manufacturer Type Description
MANUTYPEDESC
design
AAF607
Manufacturer name
AAO677
1
2
6BK19420AA000AA0
6BK1942-0AA00-0AA0
SIPLUS HCS4200 Rack4200 for 12 POMs Mounting frame For 12 POM
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) POM4220. The POMs are contacted via direct connectors on a bus PCB which of the rear of the rack connected. Communication to the higher- level controller takes place via the central interface module (CIM), which is attached on the left side of the rack
4047618075774
Siemens
SIPLUS HCS4200 RACK4200 For holding up to 12 power output modules (POM) PO
Mounting frame
Siemens
6BK19420BA000AA0
6BK1942-0BA00-0AA0
SIPLUS HCS4200 RACK4200 for 4 POMs Mounting frame For 4 POM
SIPLUS HCS4200 RACK4200 for holding up to 4 power output modules (POM) POM4220. The POMs are contacted via direct connectors on a bus PCB which of the rear of the rack connected. Communication to the higher- level controller takes place via the central interface module (CIM), which is attached on the left side of the rack
4047618075781
Siemens
SIPLUS HCS4200 RACK4200 for holding up to 4 power output modules (POM) POM
Mounting frame
Siemens
Показать сжатый показ (2 продукта)
Идентификационный номер6BK19420AA000AA0
Последнее изменение04.05.2022 06:30:26
Единица

Классификации

CNS

CNSERPBASE Object Properties

ECLASS 14.0

27-24-40-03 Module rack for industrial heating control systems

ECLASS 11.0

27-24-40-03 Module rack for industrial heating control systems

ECLASS 9.1

27-24-40-03 Module rack for industrial heating control systems

ETIM 10.0

EC002983 Module rack for industrial heating control systems

ETIM 9.0

EC002983 Module rack for industrial heating control systems

ETIM 8.0

EC002983 Module rack for industrial heating control systems

ETIM 7.0

EC002983 Module rack for industrial heating control systems