Safety position switch with separate actuator, plastic enclosure, 50 mm
Safety position switch with separate actuator Plastic enclosure, 50 mm Device connection 2x (M20x 1.5) Slow-action contacts 1 NO+2 NC with 2 LEDs yellow/green 115-230 V AC 5 directions of approaches The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699861
Siemens
Safety position switch with separate actuator Plastic enclosure, 50 mm Dev
Without
Creep circuit element
3SF11141QV101BA1
3SF1114-1QV10-1BA1
Safety position switch with separate actuator 5 directions of approaches Metal e
Safety position switch with separate actuator 5 directions of approaches Metal enclosure, according to EN 50041 ASIsafe integrated AS-i status: 1:F-IN1, 2: F-IN2 3:AS-i/FAULT Slow-action contacts 2 NC with M12 connector 4-pole Channel 1 to NC, Channel 2 to NC
4011209699878
Siemens
Safety position switch with separate actuator 5 directions of approaches M
Without
Creep circuit element
3SE52420QV40
3SE5242-0QV40
Safety position switch with separate actuator, plastic enclosure, 50 mm
Safety position switch with separate actuator Plastic enclosure, 50 mm Device connection 2x (M20x 1.5) Slow-action contacts 1 NO+2 NC 5 directions of approaches The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699670
Siemens
Safety position switch with separate actuator Plastic enclosure, 50 mm Dev
Without
Creep circuit element
3SF11241QV101BA2
3SF1124-1QV10-1BA2
Safety position switch with separate actuator 5 directions of approaches Metal e
Safety position switch with separate actuator 5 directions of approaches Metal enclosure, 56 mm wide ASIsafe integrated AS-i status: 1:F-IN1, 2: F-IN2 3:AS-i/FAULT Slow-action contacts 1 NC with M12 connector 4-pole Channel 1 to NC, Channel 2 to M12 socket on the right
4011209699885
Siemens
Safety position switch with separate actuator 5 directions of approaches M
Without
Creep circuit element
3SF12441QV401BA2
3SF1244-1QV40-1BA2
Safety position switch with separate actuator 5 directions of approaches Plastic
Safety position switch with separate actuator 5 directions of approaches Plastic enclosure 50 mm wide ASIsafe integrated AS-i status: 1:F-IN1, 2: F-IN2 3:AS-i/FAULT Slow-action contacts 1 NC with M12 connector 4-pole Channel 1 to NC, Channel 2 to NC
4011209699908
Siemens
Safety position switch with separate actuator 5 directions of approaches P
Without
Creep circuit element
3SE52320QV40
3SE5232-0QV40
Safety position switch with separate actuator, plastic enclosure, 31 mm
Safety position switch with separate actuator Plastic enclosure, 31 mm Device connection 1x (M20x 1.5) Slow-action contacts 2 NC/1 NO, 5 directions of approach, The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699816
Siemens
Safety position switch with separate actuator Plastic enclosure, 31 mm Dev
Without
Creep circuit element
3SE51120QV10
3SE5112-0QV10
Safety position switch with separate actuator, 40 mm, 1X
Safety position switch with separate actuator Metal enclosure, 40 mm Device connection 1x (M20 x 1.5) Slow-action contacts 1 NO/2 NC 5 directions of approaches The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699663
Siemens
Safety position switch with separate actuator Metal enclosure, 40 mm Devic
Without
Creep circuit element
3SF12341QV401BA1
3SF1234-1QV40-1BA1
Safety position switch, separate actuator, plastic encl., EN50047, ASIsafe
Safety position switch with separate actuator 5 directions of approaches Plastic enclosure, EN 50047 ASIsafe integrated AS-i status: 1:F-IN1, 2: F-IN2 3:AS-i/FAULT Slow-action contacts 2 NC with M12 connector 4-pole Channel 1 to NC, Channel 2 to NC
4011209699892
Siemens
Safety position switch with separate actuator 5 directions of approaches P
Without
Creep circuit element
3SE52321QV40
3SE5232-1QV40
Safety position switch plastic enclosure, 31 mm 1X
safety position switch with separate actuator plastic enclosure, 31 mm device connection 1x (M20x 1.5) slow-action contacts 1 NO/2 NC with 2 LEDs yellow/green 24 V DC 5 directions of approaches the matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699823
Siemens
safety position switch with separate actuator plastic enclosure, 31 mm dev
Without
Creep circuit element
3SE51220QV10
3SE5122-0QV10
Safety position switch with separate actuator, 56 mm, 3X
Safety position switch with separate actuator Metal enclosure, 56 mm Device connection 3x (M20x 1.5) Slow-action contacts 1 NO/2 NC 5 directions of approaches The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209699779
Siemens
Safety position switch with separate actuator Metal enclosure, 56 mm Devic
Without
Creep circuit element
3SE51140QV101AE1
3SE5114-0QV10-1AE1
Safety position switch with separate actuator, 40 mm, 1X
Safety position switch with separate actuator Metal enclosure, 40 mm Slow-action contacts 2 NC with M12 connector, plastic 5-pole, Max. 125 V, 4 A, 2 NC connected, 5 directions of approach. The matching separate actuator 3SE5000-0AV./W. must be ordered separately.
4011209699762
Siemens
Safety position switch with separate actuator Metal enclosure, 40 mm Slow-
Without
Creep circuit element
3SE52320RV40
3SE5232-0RV40
Safety position switch with separate actuator, plastic enclosure, 31 mm
Safety position switch With separate actuator Plastic enclosure, 31 mm Device connection 1x (M20x 1.5) Slow-action contacts 1 NC/1 NO 5 directions of approach The matching separate actuator 3SE5000-0AV0./-0AW. must be ordered separately
4011209712720
Siemens
Safety position switch With separate actuator Plastic enclosure, 31 mm Dev
Without
Creep circuit element
3SE52420RV401AA1
3SE5242-0RV40-1AA1
Safety position switch with separate actuator, plastic enclosure
Safety position switch with separate actuator Plastic enclosure, 50 mm Device connection 2x (M20x 1.5) Slow-action contacts 1 NO+1 NC 5 directions of approaches Pull-out force 30 N The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209859562
Siemens
Safety position switch with separate actuator Plastic enclosure, 50 mm Dev
Without
Creep circuit element
3SE51320QV20
3SE5132-0QV20
Safety position switch with separate actuator, 1 NO + 2 NC
Safety position switch with separate actuator Plastic enclosure 40 mm 1 x (M20 x 1.5) Slow-action contacts 1 NO+2 NC 5 directions of approaches The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209878044
Siemens
Safety position switch with separate actuator Plastic enclosure 40 mm 1 x
Without
Creep circuit element
3SE51220QV101AA7
3SE5122-0QV10-1AA7
Safety position switch with separate actuator, metal, pull-out force 30N
Safety position switch with separate actuator Metal enclosure, 56 mm Device connection 3x (M20x 1.5) Slow-action contacts 1 NO/2 NC 5 directions of approaches Pull-out force 30 N separate actuators actuator 3SE5000-0AV0. must ordered separately
4011209859548
Siemens
Safety position switch with separate actuator Metal enclosure, 56 mm Devic
Without
Creep circuit element
3SE51120QV101AA7
3SE5112-0QV10-1AA7
Safety position switch, 1 NO/2 NC, 5 directions of approach
Safety position switch with separate actuator, Metal enclosure 40 mm, Device connection 1x (M20 x 1.5) Slow-action contacts 1 NO/2 NC, 5 directions of approaches, increased pull-out force 30 N, separate actuator 3SE5000-0AV0. must be ordered separately
4011209859531
Siemens
Safety position switch with separate actuator, Metal enclosure 40 mm, Devi
Without
Creep circuit element
3SE52320QV401AA1
3SE5232-0QV40-1AA1
Safety position switch with separate actuator, 1 NO + 2 NC
Safety position switch with separate actuator Plastic enclosure, 31 mm Device connection 1x (M20x 1.5) Slow-action contacts 2 NC/1 NO, 5 directions of approach Pull-out force 30 N, The matching separate actuator 3SE5000-0AV0. must be ordered separately
4011209859555
Siemens
Safety position switch with separate actuator Plastic enclosure, 31 mm Dev
Without
Creep circuit element
3SF12141QV401BA1
3SF1214-1QV40-1BA1
Safety position switch with separate actuator 5 directions of approaches Metal e
Safety position switch with separate actuator 5 directions of approaches Metal enclosure, according to EN 50047 31 mm, ASIsafe integrated AS-i status: 1:F-IN1, 2: F-IN2 3:AS-i/FAULT Slow-action contacts 2 NC with M12 connector 4-pole Channel 1 to NC, Channel 2 to NC
4011209862340
Siemens
Safety position switch with separate actuator 5 directions of approaches M
Without
Creep circuit element
3SE52120QV40
3SE5212-0QV40
Safety position switch with separate actuator, metal enclosure, 31 mm
Safety position switch with separate actuator Metal enclosure 31 mm, 1x (M20x 1.5) Slow-action contacts 1 NO+2 NC 5 directions of approaches The matching separate Actuator 3SE5000-0AV0./-0AW. must be ordered separately
4011209862593
Siemens
Safety position switch with separate actuator Metal enclosure 31 mm, 1x (M
Without
Creep circuit element
Показать сжатый показ (46 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
SIEMENS - Position switch with separate actuator
Идентификационный номер
3SE51140QV101AE1
Последнее изменение
04.05.2022 06:30:27
Единица
Ключевое слово
Классификации
CNS
CNSERPBASE Object Properties
ECLASS 14.0
27-27-06-10 Position switch with separate actuator
ECLASS 11.0
27-27-06-10 Position switch with separate actuator