CO 8505 R Final latch

Развернуть таблицу
EN
1/5
Brand
MAR
Description
BEZ
Model number
MN
Opening angle
ROT [°]
Glass thickness
GS [mm]
As-delivered condition / Routing picture
FORM
Overall length
L [mm]
Overall width
B [mm]
Overall depth
T [mm]
Load capacity
BW [kg]
Hold open
FS [°]
Automatic closing
AS [°]
Temperature resistance
TBK [°C]
Max. door width
MTB [mm]
INFO LINK
PL
Product weight
PG [kg]
Short text
KTXT
Specification text
ATXT
1
COLLIO
CO 8505 R Final latch
0
6
80
104
17
45
+ 90°|- 90°
+ 15°|- 15°
900
HTML
0.58
with central fixing (glass-glass) for double action shower glass doors
SIMONSWERK screw-on hinge system for glass doors, COLLIO CO 8505 R Final latch, with central fixing (glass-glass) for double action shower glass doors, maximum load capacity 40 kg when using 2 hinges per door and 45 kg when 3 hinges per door (generally recommended from 700 mm door width), adjustable clicking hinge, for use with glass-glass combinations, for double action doors, stop at + 90° and - 90°, automatic closing from + 15° and - 15°. Finishes ...
Показать сжатый показ (1 конфигурируемого продукта)
Идентификационный номерCO 8505 R Final latch
ShorttextCOLLIO, 45kg
Последнее изменение05.03.2025 12:49:30
Единица
Ключевое слово

Классификации

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 11.0

23-22-03-01 Door hinge (interior, exterior doors)
23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 10.0.1

23-22-90-90 Door hinge (other, unspecified)

ECLASS 9.0

23-22-90-90 Door hinge (other, unspecified)

Revit

RVT_METRICGENERICMODELFACEBASED (Metric) Generic Model face based