2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

BN 20016 3350694 hex socket key 3

Развернуть таблицу
EN
1/5
Identification
BNARTNR
BNNORM1
BNNORM2
Material
BNMAT
Surface
BNSURFACE
Width across flat
S [mm]
Width across corners max.
E [mm]
Length
L1 [mm]
Length
L2 [mm]
1|2
2|2.5
3|3
4|4
5|5
6|6
3351119
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
2.00
2.250
50.0
16.00
3351120
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
2.50
2.800
56.0
18.00
3350694
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
3.00
3.390
63.0
20.00
5523448
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
4.00
4.530
70.0
25.00
3350695
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
5.00
5.670
80.0
28.00
3350696
DIN 911
~ISO 2936
Steel heat-treated
zinc plated blue
6.00
6.810
90.0
32.00
Показать сжатый показ (6 продукта)
Идентификационный номер3350694
ShorttextHex socket keys (DIN 911; ~ISO 2936), steel, zinc plated blue, metric
Последнее изменение10.03.2025 09:14:37
Единица

Классификации

ICS

25.140.30 Manuell betätigte Handwerkzeuge

CNS

CNSERPBASE Object Properties

ECLASS 6.2

21-04-04-01 Screwdriver
Publication date (year-month)ISO 2936

ECLASS 5.1

21-04-04-01 Screwdriver
Publication date (year-month)ISO 2936

ECLASS 5.0

21-04-04-01 01
Norme à dimensionISO 2936

Standards

ISO-2x-29x-ISO 2936 ISO 2936