2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

E-BSDM13-60-P5-F2

Развернуть таблицу
EN
1/5
Part Number
PN
Dh8
D [mm]
L 1mm Increment
L [mm]
P Selection
P
F 1mm Increment
F [mm]
D1
D1 [mm]
D2
D2 [mm]
L1
L1 [mm]
H
H [mm]
W
W1 [mm]
P.C.D
PCD [mm]
X
X [mm]
Y
Y1 [mm]
Z
Z [mm]
u
UU [mm]
Wrench Flats
ALT1
SC 1mm Increment
SC [mm]
W
W [mm]
l1
LL1 [mm]
Set Screw Flat
ALT2
FC 1mm Increment
FC [mm]
1
2
3
4
5
6
7
E-BSDM8-60-P4-F2
8
60
4
2
16
32
27
8
7.5
24
3.4
6.5
4.5
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM10-60-P4-F2
10
60
4
2
21
42
33
9
10.5
32
4.5
8.0
4.0
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM13-60-P5-F2
13
60
5
2
24
44
36
9
11.0
33
4.5
8.0
4.5
1.5
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM16-70-P5-F2
16
70
5
2
31
51
50
10
18.0
40
4.5
8.0
6.0
2.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM20-80-P8-F2
20
80
8
2
35
58
56
10
18.0
45
5.5
9.5
5.4
2.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM25-90-P8-F2
25
90
8
2
42
65
71
13
26.5
52
5.5
9.5
8.0
3.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
E-BSDM30-100-P10-F2
30
100
10
2
47
75
80
13
30.0
60
6.6
11.0
8.0
3.0
w/o SC (Wrench Flats)
0
0
0
w/o FC (Set Screw Flat)
0
Показать сжатый показ (7 конфигурируемого продукта)
ShorttextEconomy type ball spline solid shaft round flange nut one end stepped type
Последнее изменение17.03.2023 06:16:42
Единица

Классификации

CNS

CNSERPBASE Object Properties
Type CodeE-BSDM13-60-P5-F2