Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Misumi
Metric
Engineered Plastic Plates / Glass Plates
GLSETF_d - Peep Hole Sets - Heat Resisting Type
Misumi
Metric
Engineered Plastic Plates / Glass Plates
GLSETF_d - Peep Hole Sets - Heat Resisting Type
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
GLSETF65_d
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Part No.
PN
Material of Flange
MATF
Material of O-Ring
MATOR
Material of Glass Plates Round
MATG
Material of Rubber Packing
MATR
Material of Flange Cover
MATFC
Material of Bolt
MATB
No.
NO
Flange
FLANGE
O-Rings JIS
JIS
O-Rings W
W
O-Rings do
DDOO [mm]
Glass
GLASS
D [mm]
TS [mm]
Rubber Packing
RUBBER
A [mm]
1
2
3
4
GLSETF50
304 Stainless Steel
Fluorine
Heat Resistant Glass
Fluorine
304 Stainless Steel
304 Stainless Steel
50
GLFBE50
V40
4
39.5
GLMH-50-3.3
50
3.3
50-35-1
50
GLSETF65
304 Stainless Steel
Fluorine
Heat Resistant Glass
Fluorine
304 Stainless Steel
304 Stainless Steel
65
GLFBE65
V55
4
54.5
GLMH-65-3.3
65
3.3
65-50-1
65
GLSETF95
304 Stainless Steel
Fluorine
Heat Resistant Glass
Fluorine
304 Stainless Steel
304 Stainless Steel
95
GLFBE95
V85
4
84.0
GLMH-95-5
95
5.0
95-80-1
95
GLSETF130
304 Stainless Steel
Fluorine
Heat Resistant Glass
Fluorine
304 Stainless Steel
304 Stainless Steel
130
GLFBE130
V120
4
119.0
GLMH-130-10
130
10.0
130-115-1
130
Показать сжатый показ (4 продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Misumi
- GLSETF_d
Shorttext
Peep Hole Sets - Heat Resisting Type
Последнее изменение
29.11.2024 04:22:57
Единица
Ключевое слово
Heat Resisting
Hole
Sets
Type
metric