2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

K0806.1005050

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Order No.
BESTKIPP
distance
D3 [mm]
distance
D4 [mm]
Thickness
H [mm]
distance
L [mm]
distance
L2 [mm]
distance
L3 [mm]
distance
L4 [mm]
distance
L5 [mm]
borehole distance
L6 [mm]
borehole distance
L7 [mm]
distance
L10 [mm]
Weight ca.
GEW [kg]
Description
BS
Technical Information
INFO
RoHS
ROHS
Customs tariff number
ZTN
EAN-Nr. Kipp
EAN
Standard delivery time
STDLZ
End of life
EOL
1
2
3
4
K0806.1004040
M16
M12
50.0
400
320
300
200.0
200.0
150.0
55.0
0
57.000
Infotext
Info
Yes
84662020
4059245493043
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
K0806.1005050
M16
M12
50.0
500
400
200
0.0
250.0
200.0
75.0
200
88.000
Infotext
Info
Yes
84662020
4059245493050
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
K0806.1006363
M16
M16
50.0
630
500
400
200.0
315.0
200.0
100.0
200
140.000
Infotext
Info
Yes
84662020
4059245493067
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
K0806.1008080
M16
M16
50.0
800
640
600
400.0
400.0
300.0
135.0
320
225.000
Infotext
Info
Yes
84662020
4059245493074
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
31.12.2099
Показать сжатый показ (4 продукта)
Идентификационный номерK0806.1005050
ShorttextSubplates, grey cast iron with pre-machined clamping faces
Последнее изменение23.01.2026 09:25:34
Единица

Классификации

By Functionality

BYFUNC_PINCHING Защемление
BYFUNC_CLAMPING Зажим

CNS

CNSERPBASE Object Properties
CNSPHYPROP Physical Properties

ECLASS 14.0

21-02-07-01 Clamping element, quick change