Фильтр
3D Search
2D Поиск
Цвет
Каталоги
Сравнить
RU
2D Поиск
Sketch the part you are looking for or have a photo described in text form
Эскизный поиск
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Перетащите файл сюда
или
Выбор файла
Click & Paste
Поддерживаемые форматы файлов:
.PNG, .JPG, .JPEG, .WEBP
...
Carl Hirschmann
Rod ends
Female thread
Relubricatable
SFC.2RS - Metric sealed
Carl Hirschmann
Rod ends
Female thread
Relubricatable
SFC.2RS - Metric sealed
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
SFC16.2RS
Vertical Mode
Развернуть таблицу
Предпочтительный язык каталога
EN
Reset filters
1/5
Series
SERIES
Thread
THREAD
Outer part material
MATERIAL1
Bushings material
MATERIAL2
Inner ring material
MATERIAL3
d H7
D [mm]
B 0/-0.12
B [mm]
C +0.2/-0.2
C [mm]
d1
D1 [mm]
d2
D2 [mm]
d3
D3 [mm]
d4
D4 [mm]
H
H [mm]
H1
H1 [mm]
H2
H2 [mm]
G1 +1/0
G1 [mm]
Ball Ø
K [mm]
1
2
3
4
5
6
7
8
9
10
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
8
12.0
9.00
10.4
24
12.5
16.0
36
48.0
5.0
16.0
15.875
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
10
14.0
10.50
12.9
28
15.0
19.0
43
57.0
6.5
20.0
19.050
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
12
16.0
12.00
15.4
32
17.5
22.0
50
66.0
6.5
22.0
22.225
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
14
19.0
13.50
16.8
36
20.0
25.0
57
75.0
8.0
25.0
25.400
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
16
21.0
15.00
19.3
42
22.0
27.0
64
85.0
8.0
28.0
28.575
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
18
23.0
16.50
21.8
46
25.0
31.0
71
94.0
10.0
32.0
31.750
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
20
25.0
18.00
24.3
50
27.5
34.0
77
102.0
10.0
33.0
34.925
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
22
28.0
20.00
25.8
54
30.0
37.0
84
111.0
12.0
37.0
38.100
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
25
31.0
22.00
29.6
60
33.5
42.0
94
124.0
12.0
42.0
42.850
SFC (standard)
right threaded
Free-cutting steel 1.0718, galvanized
Brass 2.0550.31
Rolling bearing steel 1.3505 hardened
30
37.0
25.00
34.8
70
40.0
50.0
110
145.0
15.0
51.0
50.800
Показать сжатый показ (10 конфигурируемого продукта)
Информация о детали
Похожие детали
Request for quote (RFQ)
Carl Hirschmann
- SFC.2RS
Shorttext
Metric sealed
Последнее изменение
20.06.2024 07:52:46
Единица
Ключевое слово
Female thread
Metric
Relubricatable
Rod ends
sealed
Классификации
CNS
CNSPHYPROP Physical Properties
CNSERPBASE Object Properties