2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SME41

Развернуть таблицу
EN
1/5
Предпросмотр
PREVIEWPERLINE
Code
CODE
Functionalities
SAFFUN
Safety channels
SAFCH
Start/Reset type
START
Safety outputs
OUT
Auxiliary outputs
AUXOUT
Safety compliancy
SAFE
Max output current
MXCUR [A]
Max quadratic current
MXQCUR [A²]
Rated voltage Vdc
PWDC [Vdc]
Rated voltage Vac
PWAC [Vac]
Mounting type
MOU
1
2
3
4
5
SM2H21
Two-hand control consoles type III
2
Two-hand control operated
2x NO relay outputs
1x NC + 1x PNP outputs
Cat.4, Ple, ISO EN 13849-1
6
72
24
24
DIN rail
SME41
Relay outputs expansion module
2
-
4x NO relay outputs
1x NC output
Cat.4, Ple, ISO EN 13849-1
6
72
24
24
DIN rail
SMS20
E-Stop, E-Gate, Non-contact switches, Interlocks, Limit switches
2
Manual/Auto/Monitored manual start
2x NO relay outputs
-
Cat.4, Ple, ISO EN 13849-1
6
72
24
24
DIN rail
SMS31
E-Stop, E-Gate, Non-contact switches, Interlocks, Limit switches
2
Manual/Auto/Monitored manual start
3x NO relay outputs
1x NC output
Cat.4, Ple, ISO EN 13849-1
6
72
24
24
DIN rail
SMSA31
E-Gate, Non-contact switches, Limit switches in anti-valent mode (1NC+1NO)
2
Manual/Auto/Monitored manual start
3x NO relay outputs
1x NC output
Cat.4, Ple, ISO EN 13849-1
6
72
24
24
DIN rail
Показать сжатый показ (5 продукта)
Идентификационный номерSME41
ShorttextSMS31 safety module
LongtextSafety module SMS31 for emergency stop, safety gates, magnetic switches, safety limit switches
Последнее изменение25.03.2025 13:43:50
Единица
Ключевое слово

Классификации

By Categories

Sensors Датчики

CNS

CNSERPBASE Object Properties
Description shortSMS31 safety module
Description longSafety module SMS31 for emergency stop, safety gates, magnetic switches, safety limit switches
CNSPHYPROP Physical Properties

ECLASS 14.0

27-24-31-01 Configurable control component

ECLASS 13.0

27-24-31-01 Configurable control component
Design of electrical connectionSchraubanschluss

ECLASS 12.0

27-24-31-01 Configurable control component
Design of electrical connectionSchraubanschluss

ECLASS 10.1

27-24-31-01 Configurable control component

ECLASS 9.0

27-24-31-01 Configurable control component
Design of electrical connectionSchraubanschluss

ETIM 10.0

EC002538 Configurable control component
Type of electric connectionSchraubanschluss

ETIM 9.0

EC002538 Configurable control component
Type of electric connectionSchraubanschluss

ETIM 8.0

EC002538 Configurable control component
Type of electric connectionSchraubanschluss

ETIM 7.0

EC002538 Configurable control component
Type of electric connectionSchraubanschluss