2D Поиск
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Перетащите файл сюдаили
Поддерживаемые форматы файлов: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

POSITIVE SOUND TESSELLATE

Развернуть таблицу
EN
ORDERNO
absorption
ABSORPTION
accessibilityperformance
ACCESSIBILITYPERFORMANCE
assembly code
ASSEMBLY_CODE
assetidentifier
ASSETIDENTIFIER
assettype
ASSETTYPE
author
AUTHOR
barcode
BARCODE
can host rebar
CAN_HOST_REBAR
category
CATEGORY
codeperformance
CODEPERFORMANCE
color
COLOR
constituents
CONSTITUENTS
cost
COST
cut with voids when loaded
CUT_WITH_VOIDS_WHEN_LOADED
1
2
3
POSITIVE SOUND TESSELLATE
Class A
n/a
E2020100
n/a
Moveable
Diane Butterworth Ltd
n/a
0
Ss_25_25_75_05: Acoustic Panel Lining Systems
n/a
Grey
7 different shapes, available in 4 fabric ranges and 133 colours, the panels achieve 100% absorption, part of the positive sound acoustic collection
0
0
DOT.PANEL
Class A
n/a
E2020100
n/a
Moveable
Diane Butterworth Ltd
n/a
0
Ss_25_25_75_05: Acoustic Panel Lining Systems
n/a
Available in a variety of colours
5 Different panel sizes, available in a variety of finishes
0
0
FABRICKS ACOUSTIC WALL PANELS
Class A
n/a
E2020200
n/a
Moveable
Diane Butterworth Ltd
n/a
0
Ss_25_25_75_05: Acoustic Panel Lining Systems
ISO 10053, BS EN ISO 354:2003
Defined by Finish
Upholstered Panel
0
0
Показать сжатый показ (3 продукта)
Идентификационный номерPOSITIVE SOUND TESSELLATE
Последнее изменение16.10.2019 11:33:16
Единица